USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XU
Schneider Eletric XUSZA0152 Picture
Discontinued

XUSZA0152

Schneider Eletric XUSZA0152 Picture
Discontinued
XUSZA0152

90° mirror adaptor with rotatable fixings - stainless steel - 90 mm

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
XUSZA0152XUSZA0152  has not been replaced. Please contact your customer care center for more information.
  • Price*
    348.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Adaptation accessories
    accessory / separate part type
    90° mirror adaptor
    accessory / separate part designation
    90° mirror adaptor with rotatable fixings
    accessory / separate part destination
    Light curtain
    material
    Stainless steel
    mirror height
    7.52 in (191 mm)
    Complementary
    sensing distance reduction coefficient
    0.82 Sn
    net weight
    2.87 lb(US) (1.3 kg)
    Ordering and shipping details
    Category
    22455-LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    03389110462289
    Package weight(Lbs)
    2.38 lb(US) (1.080 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.9 MB
    Date 2/28/09
    Description
    None
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    XUSZA... / XUSZM... Mirror kit for safety light curtains (Version 04)
    Description
    Stainless steel or glass mirror
    Size pdf
    Size 72 KB
    Date 9/1/07
    Description
    Stainless steel or glass mirror
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /