USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XU
Schneider Eletric XUSZCB Picture
Discontinued

XUSZCB

Schneider Eletric XUSZCB Picture
Discontinued
XUSZCB

floor fixing kit- fixing base - for XUSZC…

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
XUSZCB  has not been replaced. Please contact your customer care center for more information.
  • Price*
    67.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Fixing kit
    product compatibility
    XUSZC....
    accessory / separate part designation
    Floor fixing kit for fixing base
    accessory / separate part destination
    Fixing base
    Complementary
    kit composition
    12 x washer(s)
    4 x bolt(s)
    4 x lock nut(s)
    4 x rawplug(s)
    4 x rubber insulator(s)
    4 x spacer(s)
    8 x standard nut(s)
    net weight
    0.99 lb(US) (0.45 kg)
    Ordering and shipping details
    Category
    22455-LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    03389119018678
    Package weight(Lbs)
    2.63 lb(US) (1.192 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 814.5 KB
    Date 6/1/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /