USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XU
Schneider Eletric XUSZSC105R Picture

XUSZSC105R

Green premium brand logo
Schneider Eletric XUSZSC105R Picture
XUSZSC105R
Green premium brand logo

Column without mirror 1000 mm with cable gland PG11 - Hp = 610 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    443.33 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Fixing column
    offer type
    Without mirror
    product compatibility
    XUSL.E...16 to XUSL.E...61 with 2 beams
    accessory / separate part destination
    Safety light curtain type 4
    Safety light curtain type 2
    Complementary
    ambient air temperature for operation
    -22…131 °F (-30…55 °C)
    -30…55 °C (-22…131 °F)
    ambient air temperature for storage
    -22…158 °F (-30…70 °C)
    -30…70 °C (-22…158 °F)
    kit composition
    1 x cable gland(s), Pg 11
    column height
    39.37 in (1000 mm)
    height protected
    24.02 in (610 mm)
    net weight
    8.16 lb(US) (3.7 kg)
    Ordering and shipping details
    Category
    22455 - LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    03389119619196
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUSZSC105R: Column without mirror 1000 mm with cable gland PG11 - Hp = 610 mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUSZSC105R: Column without mirror 1000 mm with cable gland PG11 - Hp = 610 mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Column without mirror 1000 mm with cable gland PG11 - Hp = 610 mm
    Description
    Column without mirror 1000 mm with cable gland PG11 - Hp = 610 mm
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Column without mirror 1000 mm with cable gland PG11 - Hp = 610 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Column without mirror 1000 mm with cable gland PG11 - Hp = 610 mm
    Description
    Column without mirror 1000 mm with cable gland PG11 - Hp = 610 mm
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Column without mirror 1000 mm with cable gland PG11 - Hp = 610 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions

    With XUSZFB2


    With XUSZFB1



  • Mounting and Clearance

    Mounting and Clearance



Compare products: /