View all
OsiSense XU

XUVA0808PANM8
XUVA0808PANM8
photo-electric sensor - XUV - fork - 80mm - 12..24VDC - M8
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range of product OsiSense XUseries name General purposeelectronic sensor type Photo-electric sensorsensor name XUVAsensor design Fork Ldetection system Thru beamemission Red LED, modulatedpassage width 3.15 in (80 mm)passage depth 3.15 in (80 mm)material Metal/plasticsupply circuit type DCwiring technique 3-wirediscrete output type PNPdiscrete output function 1 NOelectrical connection 1 male connector M8, 3 pinsproduct specific application Detection on small conveyor[Sn] nominal sensing distance 3.15 in (80 mm)Complementary enclosure material Painted aluminium and polyamide/glassspot diameter 0.05 in (1.2 mm)type of output signal Discreteoutput type Solid statestatus LED Output state 1 LED yellow)[Us] rated supply voltage 12...24 V DC reverse polarity protectionsupply voltage limits 10…30 V DCswitching capacity in mA 100 mA overload and short-circuit protection)switching frequency 4000 Hzmaximum voltage drop <1.5 V closed state)current consumption < 20 mA no-loadnet weight 0.42 lb(US) (0.19 kg)Environment product certifications CEambient air temperature for operation 14…140 °F (-10…60 °C)ambient air temperature for storage -40…176 °F (-40…80 °C)immunity to ambient light 10000 lux natural light5000 lux incandescent bulbvibration resistance 7 gn +/- 0.75 mm 10…55 Hz) IEC 60068-2-6shock resistance 30 gn 11 ms) IEC 60068-2-27IP degree of protection IP65IP67Ordering and shipping details Category 22481 - SENSORS, PHOTOELECTRICDiscount Schedule DS2GTIN 03389119052368Package weight(Lbs) 0.10 kg (0.22 lb(US))Returnability NoCountry of origin FROffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages8
- English8
- French6
CatalogFormatSizeAdd to My DocumentsDigest 178 Catalog 20: Electronic Sensors and Machine Cabling (Version 1.0)DescriptionSection 20 of Digest 178 Catalog includes selection information for Osisense photoelectric sensors, Osisense inductive proximity sensors, Osisense proximity sensors, and ultrasonic sensors. Replaces Digest 177 section 20; 0100CT1501_SEC-20Size pdfSize 1.8 MBDate 5/12/19DescriptionSection 20 of Digest 178 Catalog includes selection information for Osisense photoelectric sensors, Osisense inductive proximity sensors, Osisense proximity sensors, and ultrasonic sensors. Replaces Digest 177 section 20; 0100CT1501_SEC-20CADFormatSizeAdd to My DocumentsCAD for XUVA0808PANM8: photo-electric sensor - XUV - fork - 80mm - 12..24VDC - M8 (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.CAD for XUVA0808PANM8: photo-electric sensor - XUV - fork - 80mm - 12..24VDC - M8 (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.CAD file (on TraceParts) for XUVA0808PANM8: photo-electric sensor - XUV - fork - 80mm - 12..24VDC - M8 (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.CAD file (on TraceParts) for XUVA0808PANM8: photo-electric sensor - XUV - fork - 80mm - 12..24VDC - M8 (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.Angular photo-electric sensor 80 mm XUVA (Version 1.0)Files in documentSize zipSize 1.1 MBDate 3/2/11Files in documentAngular photo-electric sensor 80 mm (Version 1.0)Files in documentSize zipSize 1,005.1 KBDate 3/2/11Files in documentAngular photo-electric sensor 80 mm XUVA (Version 1.0)Files in documentSize zipSize 1.1 MBDate 3/2/11Files in documentDeclaration of conformityFormatSizeAdd to My DocumentsXU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)DescriptionEU declaration of conformitySize pdfSize 227.9 KBDate 3/13/18DescriptionEU declaration of conformityEU RoHS DeclarationFormatSizeAdd to My DocumentsXUVA0808PANM8 : photo-electric sensor - XUV - fork - 80mm - 12..24VDC - M8Descriptionphoto-electric sensor - XUV - fork - 80mm - 12..24VDC - M8Size pdfSize 195.3 KBDate 12/12/19Descriptionphoto-electric sensor - XUV - fork - 80mm - 12..24VDC - M8 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Dimensions(1)Transmission LED(2)Yellow LED: output signal(3)Optional fixing rod available on request. Please consult our Customer Care CentreDimensions in mm
Depth A
a
b
b1
G
G3
∅
G4
G5
G6
G7
c
74.3
105
113
105
96
4.5
4 x 4.3
-
-
-
-
14.75
Dimensions in in.
Depth A
a
b
b1
G
G3
∅
G4
G5
G6
G7
c
2.93
4.13
4.45
4.13
3.78
0.18
0.16 x 0.17
-
-
-
-
0.58
-
Connections and Schema
Wiring SchemesM8 Connector1 :BN: Brown3 :BU: Blue4 :BK: BlackPNP Output