USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUVJ0312 Picture

XUVJ0312

Schneider Eletric XUVJ0312 Picture
XUVJ0312

photo-electric sensor - XUV - fork - handling - 30X30mm - 12..24VDC - cable 2m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    160.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application material handling
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUV
    sensor design
    Fork
    detection system
    Thru beam
    emission
    Infrared
    passage width
    1.18 in (30 mm)
    passage depth
    1.57 in (40 mm)
    material
    Plastic
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    product specific application
    Detection of flags in lifts/transtockers
    [Sn] nominal sensing distance
    1.18 in (30 mm)
    Complementary
    enclosure material
    ABS/PC
    lens material
    PMMA
    type of output signal
    Discrete
    output type
    Solid state
    output function governance
    Dark
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    cable outer diameter
    0.20 in (5 mm)
    status LED
    Output state 1 LED red)
    [Us] rated supply voltage
    24 V DC reverse polarity protection
    supply voltage limits
    19…38 V DC
    switching capacity in mA
    <= 150 mA overload and short-circuit protection)
    switching frequency
    <= 1 kHz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    <= 20 mA no-load
    maximum delay first up
    30 ms
    maximum delay response
    0.5 ms
    maximum delay recovery
    0.5 ms
    setting-up
    Without sensitivity adjustment
    depth
    2.68 in (68 mm)
    height
    2.32 in (59 mm)
    width
    0.55 in (14 mm)
    net weight
    0.29 lb(US) (0.13 kg)
    Environment
    product certifications
    CE
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    ambient air temperature for storage
    -4…158 °F (-20…70 °C)
    vibration resistance
    7 gn +/- 1 mm 10…42 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP54 IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389110540659
    Package weight(Lbs)
    0.10 kg (0.22 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUVJ0312: photo-electric sensor - XUV - fork - handling - 30X30mm - 12..24VDC - cable 2m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUVJ0312: photo-electric sensor - XUV - fork - handling - 30X30mm - 12..24VDC - cable 2m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for XUVJ0312: photo-electric sensor - XUV - fork - handling - 30X30mm - 12..24VDC - cable 2m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUVJ0312: photo-electric sensor - XUV - fork - handling - 30X30mm - 12..24VDC - cable 2m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUVJ0312 : XUVJ0312_ROHS_DECLARATION
    Description
    XUVJ0312_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    XUVJ0312_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Optical axis
    (2)
    Red LED
    (3)
    Diffuser


  • Connections and Schema

    Wiring Schemes (3-Wire DC)
    NO Function

    NPN Output


    BN :
    Brown
    BK :
    Black
    BU :
    Blue


  • Performance Curves

    Detection Curve



Compare products: /