Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XU
Schneider Eletric XUVK0252S Picture

XUVK0252S

Schneider Eletric XUVK0252S Picture
XUVK0252S

photoelectric sensor - thru-beam - Sn 2 mm - NO or NC - M8 connector

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 290.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUV
    sensor design
    Fork
    detection system
    Thru beam
    emission
    Infrared
    type of setting
    Without
    passage width
    0.08 in (2 mm)
    passage depth
    1.97 in (50 mm)
    material
    Metal
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP and NPN
    discrete output function
    2 NO/NC programmable
    electrical connection
    1 male connector M8 adjustable through 90°, 4 pins
    product specific application
    Detection of labels
    [Sn] nominal sensing distance
    0.08 in (2 mm)
    Complementary
    setting-up
    Teach mode
    enclosure material
    Zinc alloy
    lens material
    Glass
    type of output signal
    Discrete
    output type
    Solid state
    status LED
    Sensor ready 1 LED green)
    Read error 1 LED red)
    Output state 1 LED yellow)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 25 kHz
    maximum voltage drop
    <1.5 V closed state)
    output clamping resistor
    10 kOhm
    current consumption
    <= 50 mA no-load
    maximum delay first up
    30 ms
    maximum delay response
    0.1 ms
    maximum delay recovery
    0.1 ms
    depth
    3.54 in (90 mm)
    height
    0.79 in (20 mm)
    width
    0.79 in (20 mm)
    product weight
    0.19 lb(US) (0.085 kg)
    Environment
    product certifications
    CE
    ambient air temperature for operation
    32…131 °F (0…55 °C)
    ambient air temperature for storage
    -4…158 °F (-20…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901654179
    Package weight(Lbs)
    0.13 kg (0.29 lb(US))
    Returnability
    Yes
    Country of origin
    HU
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French3
    • German2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    PHOTOELECTRIC SENSOR 24V 100MA +OPTIONS (Version 1.0)
    Files in document
    dxf
    2.1 MB
    dwg
    403.2 KB
    pdf
    44 KB
    dwf
    22.2 KB
    Size zip
    Size 2.6 MB
    Date 1/12/18
    Files in document
    dxf
    2.1 MB
    dwg
    403.2 KB
    pdf
    44 KB
    dwf
    22.2 KB
    CAD for XUVK0252S: photoelectric sensor - thru-beam - Sn 2 mm - NO or NC - M8 connector (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUVK0252S: photoelectric sensor - thru-beam - Sn 2 mm - NO or NC - M8 connector (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 10/1/11
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUVK0252S : XUVK0252S_ROHS_DECLARATION
    Description
    XUVK0252S_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    XUVK0252S_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    M8 Connector Adjustable Through 90°



  • Connections and Schema

    Connector Scheme
    3-wire, PNP and NPN

    NO or NC Programmable Function


    1 :
    +
    2 :
    NPN Output
    3 :
    -
    4 :
    PNP Output


Compare products: /