USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUVN06244 Picture
Discontinued

XUVN06244

Schneider Eletric XUVN06244 Picture
Discontinued
XUVN06244

photoelectric sensor - thru-beam - Sn 2.5..6 m - cable 6m

Show more characteristics
XUVN06244XUVN06244  has not been replaced. Please contact your customer care center for more information.
  • Price*
    81.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application material handling
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    material
    Metal
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    Dynamic detection of passage of objects
    Static detection of passage of objects
    minimum object diameter for detection
    Dynamic mode 0.39 in (10 mm) 0.33…229.66 ft/s (0.1…70 m/s))
    Static mode 0.59 in (15 mm)
    Complementary
    enclosure material
    Painted aluminium
    lens material
    Altuglass
    type of output signal
    Discrete
    output type
    Solid state
    [Us] rated supply voltage
    24 V DC reverse polarity protection
    supply voltage limits
    18…30 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    maximum voltage drop
    <2 V closed state)
    current consumption
    <= 150 mA no-load
    time delay range
    0...5 s off-delay
    maximum delay first up
    100 ms
    maximum delay recovery
    0.1 ms
    setting-up
    Sensitivity adjustment with potentiometer
    Environment
    product certifications
    CE
    CULus
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -4…176 °F (-20…80 °C)
    immunity to ambient light
    3000 lux incandescent bulb
    10000 lux natural light
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 IEC 60529
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901157618
    Package weight(Lbs)
    0.21 lb(US) (0.095 kg)
    Returnability
    No
    Country of origin
    JP
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 46.9 KB
    Date 5/1/93
    Description
    None
    Size pdf
    Size 145.1 KB
    Date 12/1/92
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /