USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUVU06M3NSNM8 Picture

XUVU06M3NSNM8

Schneider Eletric XUVU06M3NSNM8 Picture
XUVU06M3NSNM8

ultrasonic sensor label fork 60x3 - 12..24 V DC - NPN NO/NC connect M8

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    495.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUV
    sensor design
    Fork
    detection system
    Thru beam
    emission
    Ultrasonic
    type of setting
    With
    passage width
    0.12 in (3 mm)
    passage depth
    2.72 in (69 mm)
    material
    Metal
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8, 4 pins
    product specific application
    Detection of transparent labels
    [Sn] nominal sensing distance
    0.12 in (3 mm) thru beam
    Complementary
    setting-up
    Numeric potentiometer
    enclosure material
    Zinc alloy
    lens material
    PC
    accuracy
    +/- 0.20 mm 120 m/min
    minimum label length
    0.08 in (2 mm)
    minimum distance between labels
    0.08 in (2 mm)
    maximum passing speed of object
    180 m/min
    type of output signal
    Discrete
    output type
    Solid state
    status LED
    Output state 1 LED yellow)
    Adjustment mode and keypad locking 1 LED red)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 1500 Hz
    maximum voltage drop
    <2 V closed state)
    maximum delay first up
    30 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.3 ms
    depth
    1.85 in (47 mm)
    height
    3.64 in (92.5 mm)
    width
    0.71 in (18 mm)
    net weight
    0.29 lb(US) (0.13 kg)
    Environment
    product certifications
    CE
    CULus
    ambient air temperature for operation
    41…131 °F (5…55 °C)
    ambient air temperature for storage
    -4…158 °F (-20…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 IEC 60529
    Ordering and shipping details
    Category
    22490 - SENSORS-ULTRASONIC (XX5,6)
    Discount Schedule
    DS2
    GTIN
    03606480502767
    Package weight(Lbs)
    0.16 kg (0.36 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUVU06M3NSNM8: ultrasonic sensor label fork 60x3 - 12..24 V DC - NPN NO/NC connect M8 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 215.6 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XUVU06M3•S... ultrasonic forks - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 9/27/12
    Description
    UL certification record (listed products)
    XUVU06M3•S... ultrasonic forks - cUL certification record (for Canada) (Version 1.0)
    Description
    cUL certification record (listed products, for Canada)
    Size html
    Size 323 B
    Date 9/27/12
    Description
    cUL certification record (listed products, for Canada)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 498.1 KB
    Date 7/1/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUVU06M3NSNM8_ROHS_DECLARATION
    Description
    XUVU06M3NSNM8_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    XUVU06M3NSNM8_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUVU06M3NSNM8_REACH_DECLARATION
    Description
    XUVU06M3NSNM8_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    XUVU06M3NSNM8_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Schemes
    Connector


    1 :
    BN: Brown
    2 :
    WH: White (remote teaching)
    3 :
    BU: Blue
    4 :
    BK: Black)

    NPN Function


    (1)
    Remote teaching


Compare products: /