USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUX0ARCTT16 Picture

XUX0ARCTT16

Green premium brand logo
Schneider Eletric XUX0ARCTT16 Picture
XUX0ARCTT16
Green premium brand logo

photo electric sensor, XUX, multi, Sensing 0 to 40 meters, 24 to 240 VAC/DC, terminals

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    161.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose multimode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUX
    sensor design
    Compact 92 x 71
    detection system
    Multimode
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Screw-clamp terminals, 1 x 1.5 mm² or 1 x 0.75 mm² with adaptor
    product specific application
    -
    emission
    Infrared diffuse
    Infrared diffuse with background suppression
    Infrared thru beam
    Red polarised reflex
    [Sn] nominal sensing distance
    36.09 ft (11 m) polarised reflex need reflector XUZC50
    131.23 ft (40 m) thru beam need a transmitter XUX0ARCTT16T
    6.56 ft (2 m) diffuse
    4.27 ft (1.3 m) diffuse with background suppression
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    49.21 ft (15 m) polarised reflex
    9.84 ft (3 m) diffuse
    196.85 ft (60 m) thru beam
    4.27 ft (1.3 m) diffuse with background suppression
    output type
    Relay
    add on output
    With alarm output, <= 100 mA overload and short-circuit protection
    cable entry
    1 entry for M16 x 1.5 cable gland 0.28…0.39 in (7…10 mm)
    status LED
    1 LED green)supply
    1 LED red)instability
    1 LED yellow)output state
    [Us] rated supply voltage
    24...240 V AC/DC
    switching capacity in mA
    0.5 A cos φ = 0.4 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    3 A cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    switching frequency
    <= 20 Hz
    maximum voltage drop
    <1.5 V closed state)
    maximum power consumption in W
    2 W AC/DC
    time delay range
    0.02...15 s monostable, on-delay or off-delay (programmable)
    maximum delay first up
    200 ms
    maximum delay response
    25 ms
    maximum delay recovery
    25 ms
    setting-up
    Self-teaching
    electrical durability
    500000 cycles 1 60 cyc/mn 250 V
    500000 cycles 0.4 60 cyc/mn 250 V
    depth
    3.03 in (77 mm)
    height
    3.62 in (92 mm)
    width
    1.22 in (31 mm)
    net weight
    0.44 lb(US) (0.2 kg)
    Environment
    product certifications
    UL
    CE
    CSA
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 double insulation IEC 60529
    IP67 double insulation IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901582458
    Package weight(Lbs)
    0.20 kg (0.45 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 149.8 MB
    Date 3/1/17
    Sensors General Overview Catalog (Version 2.0)
    Description
    This catalog is a quick reference guide to Proximity, Photoelectric, and Ultrasonic Sensors, Limit Switches, Pressure Sensors, Cabling Components, Encoders, RFID, and Machine Safety.
    Size pdf
    Size 10.8 MB
    Date 3/31/15
    Description
    This catalog is a quick reference guide to Proximity, Photoelectric, and Ultrasonic Sensors, Limit Switches, Pressure Sensors, Cabling Components, Encoders, RFID, and Machine Safety.
    CAD
    Format
    Size
    Date
    Add to My Documents
    PHOTOELECTRIC SENSOR COMPACT XUX (Version 1.0)
    Files in document
    dwf
    22.1 KB
    dwg
    394.8 KB
    dxf
    2 MB
    pdf
    43.1 KB
    Size zip
    Size 2.5 MB
    Date 1/12/18
    Files in document
    dwf
    22.1 KB
    dwg
    394.8 KB
    dxf
    2 MB
    pdf
    43.1 KB
    CAD for XUX0ARCTT16: photo-electric sensor - XUX - multi - Sn 0..40m - 24..240VAC/DC - terminals (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUX0ARCTT16: photo-electric sensor - XUX - multi - Sn 0..40m - 24..240VAC/DC - terminals (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUX0ARCTT16: photo-electric sensor - XUX - multi - Sn 0..40m - 24..240VAC/DC - terminals (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 163.6 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 152.9 KB
    Date 4/1/19
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 9/1/08
    Description
    none
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 256.2 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUX0ARCTT16_ROHS_DECLARATION
    Description
    XUX0ARCTT16_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    XUX0ARCTT16_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUX0ARCTT16_REACH_DECLARATION
    Description
    XUX0ARCTT16_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    XUX0ARCTT16_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /