USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUX1ARCNT16 Picture

XUX1ARCNT16

Green premium brand logo
Schneider Eletric XUX1ARCNT16 Picture
XUX1ARCNT16
Green premium brand logo

photo-electric sensor - XUX - reflex - Sn 14m - 24..240VAC/DC - terminals

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    117.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUX
    sensor design
    Compact 92 x 71
    detection system
    Reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 C/O
    electrical connection
    Screw-clamp terminals, 1 x 1.5 mm² or 1 x 0.75 mm² with adaptor
    product specific application
    -
    emission
    Infrared reflex
    [Sn] nominal sensing distance
    45.93 ft (14 m) reflex need reflector XUZC50
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    65.62 ft (20 m) reflex
    output type
    Relay
    cable entry
    1 entry for M16 x 1.5 cable gland 0.28…0.39 in (7…10 mm)
    status LED
    1 LED yellow)output state
    1 LED green)supply
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20…264 V AC
    switching capacity in mA
    3 A cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    switching frequency
    <= 20 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    <= 35 mA no-load
    maximum power consumption in W
    2 W AC/DC
    maximum delay first up
    60 ms
    maximum delay response
    25 ms
    maximum delay recovery
    25 ms
    setting-up
    Without sensitivity adjustment
    electrical durability
    500000 cycles 1 60 cyc/mn 250 V
    500000 cycles 0.4 60 cyc/mn 250 V
    depth
    3.03 in (77 mm)
    height
    3.62 in (92 mm)
    width
    1.22 in (31 mm)
    net weight
    0.44 lb(US) (0.2 kg)
    Environment
    product certifications
    CSA
    CE
    UL
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 double insulation IEC 60529
    IP65 double insulation IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901489870
    Package weight(Lbs)
    0.20 kg (0.45 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 20: Electronic Sensors and Machine Cabling (Version 1.0)
    Description
    Section 20 of Digest 178 Catalog includes selection information for Osisense photoelectric sensors, Osisense inductive proximity sensors, Osisense proximity sensors, and ultrasonic sensors. Replaces Digest 177 section 20; 0100CT1501_SEC-20
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Section 20 of Digest 178 Catalog includes selection information for Osisense photoelectric sensors, Osisense inductive proximity sensors, Osisense proximity sensors, and ultrasonic sensors. Replaces Digest 177 section 20; 0100CT1501_SEC-20
    CAD
    Format
    Size
    Date
    Add to My Documents
    PHOTOELECTRIC SENSOR COMPACT XUX (Version 1.0)
    Files in document
    dwf
    22.2 KB
    dwg
    395.3 KB
    dxf
    2 MB
    pdf
    43.3 KB
    Size zip
    Size 2.5 MB
    Date 1/15/18
    Files in document
    dwf
    22.2 KB
    dwg
    395.3 KB
    dxf
    2 MB
    pdf
    43.3 KB
    CAD file (on TraceParts) for XUX1ARCNT16: photo-electric sensor - XUX - reflex - Sn 14m - 24..240VAC/DC - terminals (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUX1ARCNT16: photo-electric sensor - XUX - reflex - Sn 14m - 24..240VAC/DC - terminals (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for XUX1ARCNT16: photo-electric sensor - XUX - reflex - Sn 14m - 24..240VAC/DC - terminals (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUX1ARCNT16: photo-electric sensor - XUX - reflex - Sn 14m - 24..240VAC/DC - terminals (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 346.5 KB
    Date 3/1/02
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 256.2 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    photo-electric sensor - XUX - reflex - Sn 14m - 24..240VAC/DC - terminals
    Description
    photo-electric sensor - XUX - reflex - Sn 14m - 24..240VAC/DC - terminals
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    photo-electric sensor - XUX - reflex - Sn 14m - 24..240VAC/DC - terminals
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    photo-electric sensor - XUX - reflex - Sn 14m - 24..240VAC/DC - terminals
    Description
    photo-electric sensor - XUX - reflex - Sn 14m - 24..240VAC/DC - terminals
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    photo-electric sensor - XUX - reflex - Sn 14m - 24..240VAC/DC - terminals
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /