USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUY1115 Picture
Discontinued

XUY1115

Schneider Eletric XUY1115 Picture
Discontinued
XUY1115

accessory for sensor - reflector - Ø 35mm

Show more characteristics
XUY1115XUY1115  has not been replaced. Please contact your customer care center for more information.
  • Price*
    15.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Sensor accessories
    accessory / separate part type
    Reflector
    accessory / separate part designation
    Reflector Ø 35 mm
    accessory / separate part destination
    XUY photoelectric sensors reflex polarised
    Complementary
    accessory dimension
    Ø 35 mm
    Ordering and shipping details
    Category
    22499-SENSORS ACCESSORIES
    Discount Schedule
    DS2
    GTIN
    03389119009577
    Package weight(Lbs)
    0.01 lb(US) (0.004 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUY1115: accessory for sensor - reflector - Ø 35mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUY1115: accessory for sensor - reflector - Ø 35mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /