USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUY1120 Picture

XUY1120

Schneider Eletric XUY1120 Picture
XUY1120

accessory for glass optic fibre - diffuse - focuser - Sn10mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    22.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    Focusers for diffuse system fiber optics
    accessory / separate part type
    Focusers
    accessory / separate part category
    Sensor accessories
    accessory / separate part destination
    XUY glass fiber optic
    product specific application
    For pinpoint reading of reference marks, contrasts, faults
    Complementary
    product compatibility
    XUYFVPSD
    XUYFVPML
    XUYFVPTD
    XUYFVPSL
    XUYFVPTL
    XUYFVPMD
    [Sn] nominal sensing distance
    32.81 ft (10 m)
    net weight
    0.01 lb(US) (0.003 kg)
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119009300
    Package weight(Lbs)
    0.01 kg (0.03 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUY1120: accessory for glass optic fibre - diffuse - focuser - Sn10mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUY1120: accessory for glass optic fibre - diffuse - focuser - Sn10mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    accessory for glass optic fibre - diffuse - focuser - Sn10mm
    Description
    accessory for glass optic fibre - diffuse - focuser - Sn10mm
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    accessory for glass optic fibre - diffuse - focuser - Sn10mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /