USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric XUY305N2HL05JST Picture
Discontinued

XUY305N2HL05JST

Product Logo
Schneider Eletric XUY305N2HL05JST Picture
Discontinued
XUY305N2HL05JST
Product Logo

XUY RCS 305MM HEX 0.5M CBL+JST

Show more characteristics
XUY305N2HL05JST  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    109.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    22482 - ROLLER CONVEYOR SENSORS
    Discount Schedule
    DS2
    Package weight(Lbs)
    0.07 kg (0.16 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /