USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric XUY407N3HL1M12 Picture
Discontinued

XUY407N3HL1M12

Schneider Eletric XUY407N3HL1M12 Picture
Discontinued
XUY407N3HL1M12

XUY RCS 407MM HEX 1.0M CBL+M12

Show more characteristics
XUY407N3HL1M12XUY407N3HL1M12  has not been replaced. Please contact your customer care center for more information.
  • Price*
    142.95 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    22482-ROLLER CONVEYOR SENSORS
    Discount Schedule
    DS2
    GTIN
    03389119612203
    Package weight(Lbs)
    1.98 lb(US) (0.900 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /