USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUY415N4HL03M12 Picture
Discontinued

XUY415N4HL03M12

Schneider Eletric XUY415N4HL03M12 Picture
Discontinued
XUY415N4HL03M12

photoelec roller conv 415x4 - 12..24 V DC PNP/NPN NO/NC connect M12 remote 30cm

Show more characteristics
XUY415N4HL03M12XUY415N4HL03M12  has not been replaced. Please contact your customer care center for more information.
  • Price*
    167.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Roller sensor
    detection system
    Diffuse
    material
    Metal
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 remote male connector M12, 4 pins
    cable length
    0.98 ft (0.3 m)
    product specific application
    Conveyor system
    emission
    Infrared
    [Sn] nominal sensing distance
    0.33 ft (0.1 m) diffuse
    Complementary
    enclosure material
    Aluminium
    lens material
    Polycarbonate
    cover material
    PVC
    pulse frequency
    1 kHz
    output type
    Solid state
    status LED
    1 LED yellow output signal
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    100 mA overload and short-circuit protection)
    switching frequency
    1000 Hz
    maximum voltage drop
    <2 V 100 mA closed state)
    current consumption
    < 35 mA no-load
    maximum delay response
    0.5 ms
    diameter
    0.47 in (12 mm)
    length
    16.34 in (415 mm)
    net weight
    0.14 lb(US) (0.065 kg)
    Environment
    product certifications
    CE
    CCSAus
    ambient air temperature for operation
    14…131 °F (-10…55 °C)
    ambient air temperature for storage
    -4…176 °F (-20…80 °C)
    IP degree of protection
    IP65 IEC 60529
    IP40 IEC 60529
    Ordering and shipping details
    Category
    22482-ROLLER CONVEYOR SENSORS
    Discount Schedule
    DS2
    GTIN
    03389119061377
    Package weight(Lbs)
    1.34 lb(US) (0.610 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUY415N4HL03M12: photoelec roller conv 415x4 - 12..24 V DC PNP/NPN NO/NC connect M12 remote 30cm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUY415N4HL03M12: photoelec roller conv 415x4 - 12..24 V DC PNP/NPN NO/NC connect M12 remote 30cm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.4 MB
    Date 6/1/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /