USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric XUY80157P50CM Picture

XUY80157P50CM

Schneider Eletric XUY80157P50CM Picture
XUY80157P50CM

80157 P 50 CM GLASS FIBRE DIRECT REFLEXION

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    240.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Roller sensor
    detection system
    Reflex
    material
    Metal
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    1.64 ft (0.5 m)
    product specific application
    Conveyor system
    emission
    Infrared
    [Sn] nominal sensing distance
    0.33 ft (0.1 m) diffuse
    Complementary
    enclosure material
    Aluminium
    lens material
    Glass
    cover material
    PVC
    pulse frequency
    1 kHz
    output type
    Solid state
    status LED
    1 LED yellow output signal
    [Us] rated supply voltage
    24 V DC reverse polarity protection
    supply voltage limits
    18…30 V DC
    switching capacity in mA
    100 mA overload and short-circuit protection)
    switching frequency
    500 Hz
    maximum voltage drop
    <2 V 100 mA closed state)
    current consumption
    < 35 mA no-load
    maximum delay response
    1 ms
    setting-up
    Teach mode and/or fine manual adjustment
    diameter
    0.51 in (13 mm)
    length
    1.18 in (30 mm)
    net weight
    0.19 lb(US) (0.085 kg)
    Environment
    product certifications
    CCSAus
    CE
    ambient air temperature for operation
    14…131 °F (-10…55 °C)
    ambient air temperature for storage
    -4…176 °F (-20…80 °C)
    IP degree of protection
    IP50 IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119020312
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUY80157P50CM_ROHS_DECLARATION
    Description
    XUY80157P50CM_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    XUY80157P50CM_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /