USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUYA005 Picture

XUYA005

Schneider Eletric XUYA005 Picture
XUYA005

plastic fibre optic for sensor - single fibre single strand - Ø2.2mm - 1m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    11.30 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    sensor name
    XUY
    sensor design
    Fiber design
    end fitting type
    Without end fitting
    Complementary
    electronic sensor type
    Photo-electric sensor
    optic fiber material
    Ecofibre plastic
    diameter
    0.04 in (1 mm)
    optic fiber length
    3.28 ft (1 m)
    external diameter
    0.09 in (2.2 mm)
    net weight
    0.01 lb(US) (0.006 kg)
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119009478
    Package weight(Lbs)
    0.03 kg (0.07 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    plastic fibre optic for sensor - single fibre single strand - Ø2.2mm - 1m
    Description
    plastic fibre optic for sensor - single fibre single strand - Ø2.2mm - 1m
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    plastic fibre optic for sensor - single fibre single strand - Ø2.2mm - 1m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /