USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUYA110 Picture

XUYA110

Schneider Eletric XUYA110 Picture
XUYA110

accessory for plastic optic fibre - diffuse - end fitting - Sn70mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    26.10 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    End fitting concept ecofiber
    accessory / separate part type
    End fitting
    accessory / separate part category
    Sensor accessories
    accessory / separate part destination
    XUY optic fiber without end fitting
    Complementary
    product compatibility
    XUYA00550
    XUYA005
    XUYA00510
    XUYFP2BRINA005B
    XUYAU005
    [Sn] nominal sensing distance
    2.76 in (70 mm)
    net weight
    0.02 lb(US) (0.009 kg)
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119009409
    Package weight(Lbs)
    0.01 kg (0.02 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUYA110: accessory for plastic optic fibre - diffuse - end fitting - Sn70mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUYA110: accessory for plastic optic fibre - diffuse - end fitting - Sn70mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUYA110_ROHS_DECLARATION
    Description
    XUYA110_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    XUYA110_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /