USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUYAFVCO966S Picture

XUYAFVCO966S

Schneider Eletric XUYAFVCO966S Picture
XUYAFVCO966S

photo-electric sensor - XUY - ampli for fibre - glass - 12..24VDC - M8

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    152.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application assembly
    specific application of photoelectric detector
    Detection of items exiting an oven (high temperature fibers)
    Detection in aggressive environments
    Monitoring position or presence of parts on an assembly or packing machine
    Detection of presence of parts in a plastic mould
    sensor name
    XUY
    sensor design
    Fiber design
    emission
    Red LED
    Complementary
    electronic sensor type
    Photo-electric sensor
    material
    Plastic
    enclosure material
    Polycarbonate
    pulse frequency
    8 kHz
    type of output signal
    Discrete
    output type
    Solid state
    discrete output function
    1 NO or 1 NC programmable
    discrete output type
    PNP and NPN
    electrical connection
    1 male connector M8, 4 pins
    supply circuit type
    DC
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    voltage state 0 guaranteed
    < 1.4 V
    voltage state 1 guaranteed
    > 3 V
    switching capacity in mA
    100 mA overload and short-circuit protection)
    switching frequency
    < 1 kHz
    maximum voltage drop
    <2 V closed state)
    current consumption
    <= 40 mA no-load
    maximum delay response
    5 ms glass fibre optics 3 mm
    maximum delay recovery
    5 ms glass fibre optics 3 mm
    setting-up
    Sensitivity adjustment using +/- teach mode
    display type
    Bar graph
    net weight
    0.10 lb(US) (0.047 kg)
    Environment
    product certifications
    CE
    CULus
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -4…176 °F (-20…80 °C)
    immunity to ambient light
    10000 lux natural light
    20000 lux incandescent bulb
    IP degree of protection
    IP65 IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119010146
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUYAFVCO966S: photo-electric sensor - XUY - ampli for fibre - glass - 12..24VDC - M8 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUYAFVCO966S: photo-electric sensor - XUY - ampli for fibre - glass - 12..24VDC - M8 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 301 B
    Date 5/24/00
    Description
    UL certification record (listed products)
    Size html
    Size 323 B
    Date 5/24/00
    Description
    cUL certification record (listed products, for Canada)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 524.6 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    photo-electric sensor - XUY - ampli for fibre - glass - 12..24VDC - M8
    Description
    photo-electric sensor - XUY - ampli for fibre - glass - 12..24VDC - M8
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    photo-electric sensor - XUY - ampli for fibre - glass - 12..24VDC - M8
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /