USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUYFLNEP60120 Picture

XUYFLNEP60120

Schneider Eletric XUYFLNEP60120 Picture
XUYFLNEP60120

photo-electric sensor - XUY - fork - laser - pot +/- - 120X59mm - 12..24VDC - M8

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    267.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Fork
    detection system
    Thru beam
    emission
    Infrared laser, modulated - class 1 IEC 825-1
    passage width
    4.72 in (120 mm)
    passage depth
    2.32 in (59 mm)
    material
    Metal/plastic
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP and NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8, 4 pins
    product specific application
    Detection of transparent object
    Detection on vibrating rail
    Detection of reference marks
    Detection on small conveyor
    [Sn] nominal sensing distance
    4.72 in (120 mm)
    Complementary
    enclosure material
    Painted aluminium and polyamide/glass
    keypad type
    Green
    minimum object diameter for detection
    0.00 in (0.05 mm)
    type of output signal
    Discrete
    output type
    Solid state
    status LED
    Adjustment mode and keypad locking 1 LED red)
    Output state 1 LED yellow)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    100 mA overload and short-circuit protection)
    switching frequency
    10 kHz
    maximum voltage drop
    <2 V closed state)
    current consumption
    40 mA no-load
    load capacitance
    330 nF
    time response
    -20…20 µs
    setting-up
    Sensitivity by numeric potentiometer
    net weight
    0.42 lb(US) (0.19 kg)
    Environment
    product certifications
    CULus
    CE
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -22…176 °F (-30…80 °C)
    immunity to ambient light
    10000 lux natural light
    5000 lux incandescent bulb
    vibration resistance
    7 gn +/- 0.75 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119006958
    Package weight(Lbs)
    0.09 kg (0.2 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XUYFLNEP60120: photo-electric sensor - XUY - fork - laser - pot +/- - 120X59mm - 12..24VDC - M8 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUYFLNEP60120: photo-electric sensor - XUY - fork - laser - pot +/- - 120X59mm - 12..24VDC - M8 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    photo-electric sensor - XUY - fork - laser - pot +/- - 120X59mm - 12..24VDC - M8
    Description
    photo-electric sensor - XUY - fork - laser - pot +/- - 120X59mm - 12..24VDC - M8
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    photo-electric sensor - XUY - fork - laser - pot +/- - 120X59mm - 12..24VDC - M8
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Optical axis

    Dimensions in mm

    A

    B

    b1

    C

    120

    59

    74

    110

    Dimensions in in.

    A

    B

    b1

    C

    4.72

    2.32

    2.91

    4.33


  • Connections and Schema

    Wiring Schemes
    M8 Connector


    1 :
    BN: Brown
    2 :
    WH: White
    3 :
    BU: Blue
    4 :
    BK: Black

    4-Wire, PNP/NPN Outputs


    BN :
    Brown
    WH :
    White
    BK :
    Black
    BU :
    Blue


Compare products: /