Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XU
Schneider Eletric XUYFPCP101 Picture

XUYFPCP101

Schneider Eletric XUYFPCP101 Picture
XUYFPCP101

plastic fibre optic for sensor - diffuse - color - 1m - Sn40..60mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 217.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    Fibre optic
    accessory / separate part type
    Fiber optic
    accessory / separate part category
    Sensor accessories
    accessory / separate part destination
    XUY photoelectric colour detection sensor
    additional information
    Thin reading
    Complementary
    product compatibility
    XUYLC2004
    XUYLC2001
    [Sn] nominal sensing distance
    1.57…2.36 in (40…60 mm)
    optic fiber length
    3.28 ft (1 m)
    external diameter
    0.31 in (8 mm)
    head mounting
    M18 x 100
    spot diameter
    0.24 in (6 mm)
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119009041
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUYFPCP101 : XUYFPCP101_ROHS_DECLARATION
    Description
    XUYFPCP101_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    XUYFPCP101_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUYFPCP101 : plastic fibre optic for sensor - diffuse - color - 1m - Sn40..60mm
    Description
    plastic fibre optic for sensor - diffuse - color - 1m - Sn40..60mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    plastic fibre optic for sensor - diffuse - color - 1m - Sn40..60mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /