USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUYFPPSN501AT3 Picture

XUYFPPSN501AT3

Schneider Eletric XUYFPPSN501AT3 Picture
XUYFPPSN501AT3

plastic fibre optic for sensor - diffuse - M6 - 5m - Sn80mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    104.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    Plastic fibre optic
    accessory / separate part type
    Fiber optic
    accessory / separate part category
    Sensor accessories
    accessory / separate part destination
    XUY photoelectric sensor
    Complementary
    product compatibility
    XUYAF400
    XUYAFP966S
    XUYAFP954R
    XUYAFP946S
    XUYAFCLARYS
    XUYAFP989S
    detection system
    Diffuse
    [Sn] nominal sensing distance
    3.15 in (80 mm)
    diameter
    0.04 in (1 mm)
    optic fiber length
    1.64 ft (0.5 m)
    external diameter
    0.09 in (2.2 mm)
    head mounting
    M6 x 0.75
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119039420
    Package weight(Lbs)
    0.05 kg (0.11 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUYFPPSN501AT3 : plastic fibre optic for sensor - diffuse - M6 - 5m - Sn80mm
    Description
    plastic fibre optic for sensor - diffuse - M6 - 5m - Sn80mm
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    plastic fibre optic for sensor - diffuse - M6 - 5m - Sn80mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /