USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUYFPUCP101 Picture
Discontinued

XUYFPUCP101

Schneider Eletric XUYFPUCP101 Picture
Discontinued
XUYFPUCP101

plastic fibre optic for sensor - diffuse - color - multistrand - 1m - Sn40/60mm

Show more characteristics
XUYFPUCP101  has not been replaced. Please contact your customer care center for more information.
  • Price*
    273.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    Fibre optic
    accessory / separate part type
    Fiber optic
    accessory / separate part category
    Sensor accessories
    accessory / separate part destination
    XUY photoelectric colour detection sensor
    Complementary
    product compatibility
    XUYLC2004
    XUYLC2001
    detection system
    Reflex
    [Sn] nominal sensing distance
    1.57…2.36 in (40…60 mm)
    optic fiber length
    3.28 ft (1 m)
    external diameter
    0.31 in (8 mm)
    head mounting
    M18 x 100
    spot diameter
    0.24 in (6 mm)
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119009065
    Package weight(Lbs)
    0.26 lb(US) (0.119 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUYFPUCP101: plastic fibre optic for sensor - diffuse - color - multistrand - 1m - Sn40/60mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUYFPUCP101: plastic fibre optic for sensor - diffuse - color - multistrand - 1m - Sn40/60mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /