USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUYLC2004 Picture

XUYLC2004

Schneider Eletric XUYLC2004 Picture
XUYLC2004

photo-electric sensor - XUY - ampli for fibre - 4 color - 24VDCM12

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,096.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application
    specific application of photoelectric detector
    Detection of coloured wires
    Detection of translucent coloured parts
    Sorting out of coloured parts
    Detection of little marks and coloured tags
    Quality control of lids colour or presence of labels
    Detection of one to four colours
    sensor name
    XUY
    sensor design
    Fiber design
    emission
    Blue LED
    Green LED
    Red LED
    Complementary
    electronic sensor type
    Photo-electric sensor
    material
    Plastic
    enclosure material
    Polycarbonate strong housing
    type of output signal
    Discrete
    discrete output type
    4 PNP/NPN
    electrical connection
    2 male connectors M12, 4 pins
    cable length
    6.56 ft (2 m)
    supply circuit type
    DC
    [Us] rated supply voltage
    24 V DC reverse polarity protection
    supply voltage limits
    21.6…26.4 V DC
    switching frequency
    25 Hz for XUYFPCP.
    500 Hz XUYFPCF.
    maximum voltage drop
    <0.5 V 10 mAat low level
    <2.2 V 100 mA
    current consumption
    120 mA no-load
    maximum delay response
    1 ms XUYFPCF.
    20 ms XUYFPCP.
    maximum delay recovery
    1 ms XUYFPCF.
    20 ms XUYFPCP.
    setting-up
    Sensitivity adjustment with teach mode
    Environment
    product certifications
    CULus
    CE
    ambient air temperature for operation
    32…104 °F (0…40 °C)
    ambient air temperature for storage
    -4…140 °F (-20…60 °C)
    immunity to ambient light
    3000 lux incandescent bulb
    5000 lux natural light
    IP degree of protection
    IP65
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119007290
    Package weight(Lbs)
    0.39 kg (0.87 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUYLC2004: photo-electric sensor - XUY - ampli for fibre - 4 color - 24VDCM12 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUYLC2004: photo-electric sensor - XUY - ampli for fibre - 4 color - 24VDCM12 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 301 B
    Date 5/24/00
    Description
    UL certification record (listed products)
    Size html
    Size 323 B
    Date 5/24/00
    Description
    cUL certification record (listed products, for Canada)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 524.6 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUYLC2004_ROHS_DECLARATION
    Description
    XUYLC2004_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    XUYLC2004_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /