USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUYPS989SP Picture
Discontinued

XUYPS989SP

Schneider Eletric XUYPS989SP Picture
Discontinued
XUYPS989SP

photo-electric sensor - XUY 989 - BGS - Sn 0.08m - 12..24VDC - cable 2m

Show more characteristics
XUYPS989SPXUYPS989SP  has not been replaced. Please contact your customer care center for more information.
  • Price*
    440.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Miniature
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    product specific application
    Conveyor system and access control series
    emission
    Red LED, pulsed
    [Sn] nominal sensing distance
    3.28 ft (1 m) polarised reflex
    13.12 ft (4 m) thru beam
    0.26 ft (0.08 m) diffuse with background suppression
    0.82 ft (0.25 m) diffuse with adjustable sensitivity
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    cover material
    PVC
    pulse frequency
    6 kHz
    output type
    Solid state
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    100 mA overload and short-circuit protection)
    switching frequency
    500 Hz
    maximum voltage drop
    <2 V 100 mA closed state)
    <1 V 10 mA closed state)
    current consumption
    < 25 mA no-load
    maximum delay response
    1 ms
    net weight
    0.17 lb(US) (0.075 kg)
    Environment
    product certifications
    CULus
    CE
    ambient air temperature for operation
    32…122 °F (0…50 °C)
    ambient air temperature for storage
    -4…176 °F (-20…80 °C)
    immunity to ambient light
    10000 lux natural light
    5000 lux incandescent bulb
    IP degree of protection
    IP65 IEC 60529
    IP67 IEC 60529
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119007245
    Package weight(Lbs)
    0.16 lb(US) (0.073 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUYPS989SP: photo-electric sensor - XUY 989 - BGS - Sn 0.08m - 12..24VDC - cable 2m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUYPS989SP: photo-electric sensor - XUY 989 - BGS - Sn 0.08m - 12..24VDC - cable 2m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 301 B
    Date 5/24/00
    Description
    UL certification record (listed products)
    Size html
    Size 323 B
    Date 5/24/00
    Description
    cUL certification record (listed products, for Canada)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 524.6 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUYPS989SP_ROHS_DECLARATION
    Description
    XUYPS989SP_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    XUYPS989SP_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /