USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUZB2005 Picture

XUZB2005

Green premium brand logo
Schneider Eletric XUZB2005 Picture
XUZB2005
Green premium brand logo

accessory for sensor - Ø18mm - fixing clamp - plastic - with 24.1mm ctrs.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    16.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Mounting and fixing accessory
    accessory / separate part type
    Fixing clamp
    product or component type
    Fixing clamp with locking screw
    accessory / separate part destination
    sensor Ø 18 mm
    material
    Plastic
    Complementary
    product compatibility
    XU.
    net weight
    0.02 lb(US) (0.007 kg)
    Ordering and shipping details
    Category
    22499 - SENSORS ACCESSORIES
    Discount Schedule
    DS2
    GTIN
    03389110389692
    Package weight(Lbs)
    0.01 kg (0.02 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20 MB
    Date 4/13/16
    Size pdf
    Size 19.9 MB
    Date 4/13/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUZB2005_ROHS_DECLARATION
    Description
    XUZB2005_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    XUZB2005_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 284.9 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUZB2005_REACH_DECLARATION
    Description
    XUZB2005_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    XUZB2005_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /