USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUZC50HP Picture

XUZC50HP

Schneider Eletric XUZC50HP Picture
XUZC50HP

accessory for sensor - reflector - 50 x 50 mm - accuracy

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    16.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Sensor accessories
    accessory / separate part type
    Application reflector
    accessory / separate part destination
    Transparency material detection reflex photo-electric sensor
    shape of reflector
    Square
    sale per indivisible quantity
    1
    Complementary
    accessory dimension
    50 x 50 mm
    net weight
    0.04 lb(US) (0.02 kg)
    Ordering and shipping details
    Category
    22499 - SENSORS ACCESSORIES
    Discount Schedule
    DS2
    GTIN
    03389119023917
    Package weight(Lbs)
    0.32 kg (0.7 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 894.2 KB
    Date 5/1/07
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    accessory for sensor - reflector - 50 x 50 mm - accuracy
    Description
    accessory for sensor - reflector - 50 x 50 mm - accuracy
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    accessory for sensor - reflector - 50 x 50 mm - accuracy
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 284.9 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    accessory for sensor - reflector - 50 x 50 mm - accuracy
    Description
    accessory for sensor - reflector - 50 x 50 mm - accuracy
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    accessory for sensor - reflector - 50 x 50 mm - accuracy
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /