USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUZK2000 Picture

XUZK2000

Schneider Eletric XUZK2000 Picture
XUZK2000

accessory for sensor - 90° fixing bracket - stamped steel

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    8.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Mounting and fixing accessory
    accessory / separate part type
    Fixing bracket
    product or component type
    90° fixing bracket
    accessory / separate part destination
    compact sensor 50 x 50 mm
    material
    Stamped steel
    Complementary
    product compatibility
    XUKR1
    XUKC1
    net weight
    0.09 lb(US) (0.04 kg)
    Ordering and shipping details
    Category
    22499 - SENSORS ACCESSORIES
    Discount Schedule
    DS2
    GTIN
    03389119000246
    Package weight(Lbs)
    0.04 kg (0.08 lb(US))
    Returnability
    No
    Country of origin
    HU
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    accessory for sensor - 90° fixing bracket - stamped steel
    Description
    accessory for sensor - 90° fixing bracket - stamped steel
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    accessory for sensor - 90° fixing bracket - stamped steel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /