USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUZMU01 Picture

XUZMU01

Schneider Eletric XUZMU01 Picture
XUZMU01

accessory for sensor - XUM - anti-interference filter - Sn 7 m

Show more characteristics
Commercial status
Discontinued on 17 June 2015
End-of-service on 17 June 2015
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    24.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Sensor accessories
    accessory / separate part type
    Filter
    accessory / separate part designation
    Anti-interference filter
    accessory / separate part destination
    Miniature thru beam sensor
    sale per indivisible quantity
    4
    Complementary
    [Sn] nominal sensing distance
    22.97 ft (7 m)
    net weight
    0.01 lb(US) (0.006 kg)
    Ordering and shipping details
    Category
    22499 - SENSORS ACCESSORIES
    Discount Schedule
    DS2
    GTIN
    03389119035309
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    JP
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    accessory for sensor - XUM - anti-interference filter - Sn 7 m
    Description
    accessory for sensor - XUM - anti-interference filter - Sn 7 m
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    accessory for sensor - XUM - anti-interference filter - Sn 7 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /