USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XVB 70 mm Tower Lights
Schneider Eletric XVBC040 Picture

XVBC040

Green premium brand logo
Schneider Eletric XVBC040 Picture
XVBC040
Green premium brand logo

INDICATING BANK ACCESSORIES 800MM

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    62.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVB
    accessory / separate part designation
    Support tube concealment cover
    accessory / separate part category
    Protection accessories
    accessory / separate part destination
    Support tube
    Complementary
    accessory / separate part type
    Cover
    product compatibility
    XVBZ04
    XVBZ04A
    material
    ABS (acrylonitrile butadiene-styrene)
    net weight
    1.34 lb(US) (0.61 kg)
    Ordering and shipping details
    Category
    22611 - XVB-STACKLIGHTS
    Discount Schedule
    XV
    GTIN
    00785901326144
    Package weight(Lbs)
    0.61 kg (1.34 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony XV Series Tower Lights and Beacons Catalog (Version 1.0)
    Description
    This catalog is a guide to Harmony™ XVB Tower Lights and Beacons, XVP Tower Lights, XVE Tower Lights and Beacons, XVC Tower Lights, XVR Rotating Mirror Beacons, and XVS Sirens and Electronic Alarms.
    Size pdf
    Size 11 MB
    Date 12/20/10
    Description
    This catalog is a guide to Harmony™ XVB Tower Lights and Beacons, XVP Tower Lights, XVE Tower Lights and Beacons, XVC Tower Lights, XVR Rotating Mirror Beacons, and XVS Sirens and Electronic Alarms.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVB Indicating banks and beacons (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 1.7 MB
    Date 12/12/18
    Description
    CCC Certificate
    XVB Beacons and indicator banks (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 1.4 MB
    Date 12/12/18
    Description
    CCC Certificate
    XVB XVD Tower lights (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 31 KB
    Date 6/13/16
    Description
    CSA Certificate
    XVB XVD XVUZ12 Tower lights (Version 1.0)
    Description
    UL Certificate
    Size pdf
    Size 83.4 KB
    Date 2/25/16
    Description
    UL Certificate
    Size pdf
    Size 673.7 KB
    Date 3/18/15
    Description
    EAC Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 3/1/06
    Description
    Mounting, connections.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVB, DL1B Illuminated beacons and indicating banks (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 467.4 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVBC040_ROHS_DECLARATION
    Description
    XVBC040_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    XVBC040_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 10/4/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVBC040_REACH_DECLARATION
    Description
    XVBC040_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    XVBC040_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVBC040_ROHS_CHINA_DECLARATION
    Description
    XVBC040_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    XVBC040_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /