USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XVB 70 mm Tower Lights
Schneider Eletric XVBC6B8 Picture

XVBC6B8

Green premium brand logo
Schneider Eletric XVBC6B8 Picture
XVBC6B8
Green premium brand logo

YELLOW 24 VOLT 5 JOULE STROBE AC/DC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    233.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVB Universal
    product or component type
    Indicator bank
    beacon or indicator bank unit type
    Illuminated unit
    signalling type
    Flashing
    mounting diameter
    2.76 in (70 mm)
    component name
    XVBC
    material
    Polycarbonate
    light source
    Integral flash discharge tube, yellow
    bulb type
    Flash discharge tube
    [Us] rated supply voltage
    24 V AC/DC
    flash energy
    5 J
    Complementary
    assembly style
    Customer assembly, up to 5 units
    connections - terminals
    Screw clamp terminals, <= 1 x 1.5 mm² with cable end
    [Ui] rated insulation voltage
    250 V IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un IEC 60947-5-1
    current consumption
    < 350 mA DC
    < 550 mA AC
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-1
    flashing frequency
    1 Hz
    CAD overall width
    2.76 in (70 mm)
    CAD overall height
    6.18 in (157 mm)
    CAD overall depth
    2.76 in (70 mm)
    net weight
    0.65 lb(US) (0.295 kg)
    Environment
    product certifications
    CCC
    GOST
    CSA C22-2 No 14
    UL 508
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    electrical shock protection class
    Class I on support tube IEC 61140
    Class II on base unit IEC 61140
    IP degree of protection
    IP65 on fixing base XVBZ0. IEC 60529
    IP66 on base unit IEC 60529
    NEMA degree of protection
    NEMA 4X UL 508 indoor)
    Ordering and shipping details
    Category
    22611 - XVB-STACKLIGHTS
    Discount Schedule
    XV
    GTIN
    00785901932178
    Package weight(Lbs)
    0.30 kg (0.66 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XVB XVD XVUZ12 Tower lights (Version 1.0)
    Date 2/25/16
    Size 83.4 KB
    XVB XVD Tower lights (Version 1.0)
    Date 6/13/16
    Size 31 KB
    XVB Indicating banks and beacons (Version 1.0)
    XVB Beacons and indicator banks (Version 1.0)
    Date 12/12/18
    Size 1.4 MB
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /