USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XVB 70 mm Tower Lights
Schneider Eletric XVBC9M Picture

XVBC9M

Green premium brand logo
Schneider Eletric XVBC9M Picture
XVBC9M
Green premium brand logo

INDICATING BANK BUZZER 230VAC +OPTIONS

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    342.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVB Universal
    product or component type
    Indicator bank
    beacon or indicator bank unit type
    Audible unit
    mounting diameter
    2.76 in (70 mm)
    component name
    XVBC
    noise level
    70…90 dB 1 m
    [Us] rated supply voltage
    120...230 V AC
    Complementary
    signalling type
    Continuous or intermittent buzzer
    assembly style
    Customer assembly, up to 5 units
    connections - terminals
    Screw clamp terminals, <= 1 x 1.5 mm² with cable end
    [Ui] rated insulation voltage
    250 V IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un IEC 60947-5-1
    current consumption
    < 25 mA
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-1
    fundamental frequency
    2.8 kHz
    CAD overall width
    2.76 in (70 mm)
    CAD overall height
    2.48 in (63 mm)
    CAD overall depth
    2.76 in (70 mm)
    net weight
    0.40 lb(US) (0.18 kg)
    Environment
    product certifications
    UL 508
    GOST
    CCC
    CSA C22-2 No 14
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…122 °F (-25…50 °C)
    electrical shock protection class
    Class I on support tube IEC 61140
    Class II on base unit IEC 61140
    IP degree of protection
    IP65 on fixing base XVBZ0. IEC 60529
    IP66 on base unit IEC 60529
    NEMA degree of protection
    NEMA 4X UL 508 indoor)
    Ordering and shipping details
    Category
    22611 - XVB-STACKLIGHTS
    Discount Schedule
    XV
    GTIN
    00785901845973
    Package weight(Lbs)
    0.17 kg (0.38 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Tower Lights and Beacons (Version 1.0)
    Date 12/20/10
    Size 11 MB
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    INDICATING BANK BUZZER 230VAC +OPTIONS (Version 1.0)
    CAD for XVBC9M: INDICATING BANK BUZZER 230VAC +OPTIONS (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    XVB XVD XVUZ12 Tower lights (Version 1.0)
    Date 2/25/16
    Size 83.4 KB
    XVB Beacons and indicator banks (Version 1.0)
    Date 12/12/18
    Size 1.4 MB
    XVB Indicating banks and beacons (Version 1.0)
    XVB XVD Tower lights (Version 1.0)
    Date 6/13/16
    Size 31 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /