USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XVB 70 mm Tower Lights
Schneider Eletric XVBCY2 Picture

XVBCY2

Green premium brand logo
Schneider Eletric XVBCY2 Picture
XVBCY2
Green premium brand logo

INDICATING BANK +OPTIONS

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    4.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVB
    accessory / separate part designation
    Sheet of 52 legends
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Indicator bank
    product specific application
    For identification of stacked units on locking ring
    Complementary
    net weight
    0.01 lb(US) (0.005 kg)
    Ordering and shipping details
    Category
    22611 - XVB-STACKLIGHTS
    Discount Schedule
    XV
    GTIN
    00785901119739
    Package weight(Lbs)
    0.02 kg (0.05 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    XVB XVD XVUZ12 Tower lights (Version 1.0)
    Date 2/25/16
    Size 83.4 KB
    XVB Beacons and indicator banks (Version 1.0)
    Date 12/12/18
    Size 1.4 MB
    XVB Indicating banks and beacons (Version 1.0)
    XVB XVD Tower lights (Version 1.0)
    Date 6/13/16
    Size 31 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /