USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XVC1 100 mm Tower Lights
Schneider Eletric XVC1B5SK Picture

XVC1B5SK

Green premium brand logo
Schneider Eletric XVC1B5SK Picture
XVC1B5SK
Green premium brand logo

100mm Tower ROGBC Base Mount Buzzr Flash

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    920.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVC1
    product or component type
    Complete pre-wired monolithic tower light
    beacon or indicator bank unit type
    5 illuminated units
    sound signalling
    Buzzer
    mounting diameter
    3.94 in (100 mm)
    component name
    XVC
    light source
    LED steady or flashing red
    LED steady or flashing orange
    LED steady or flashing green
    LED steady or flashing blue
    LED steady or flashing clear
    [Us] rated supply voltage
    24 V
    supply circuit type
    DC
    noise level
    60…85 dB continuous or intermittent tone)1 m
    Complementary
    material
    Polycarbonate illuminated unit
    ABS (acrylonitrile butadiene-styrene) base unit
    PBT + ABS (UL94-V0) top cover
    product mounting
    On base
    cable cross section
    0.00 in² (0.83 mm²)
    0.00 in² (0.33 mm²)
    AWG gauge
    AWG 22
    AWG 18
    cable length
    19.69 in (500 mm)
    marking
    CE
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    550 mA
    flashing frequency
    0.7…3 Hz
    net weight
    3.31 lb(US) (1.5 kg)
    height
    20.79 in (528 mm)
    Environment
    standards
    EN/IEC 61000-6-2
    EN/IEC 61000-6-3
    EN/IEC 61000-6-4
    product certifications
    UL
    protective treatment
    TC
    ambient air temperature for storage
    -31…158 °F (-35…70 °C)
    ambient air temperature for operation
    -22…122 °F (-30…50 °C)
    electrical shock protection class
    Class II EN/IEC 61140
    IP degree of protection
    IP54 EN/IEC 60529
    Ordering and shipping details
    Category
    22617 - XVC TOWER LIGHTS
    Discount Schedule
    XV
    GTIN
    00785901811107
    Package weight(Lbs)
    2.54 kg (5.6 lb(US))
    Returnability
    No
    Country of origin
    JP
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Chinese3
    • French3
    • German3
    • Italian3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony XV Series Tower Lights and Beacons Catalog (Version 1.0)
    Description
    This catalog is a guide to Harmony™ XVB Tower Lights and Beacons, XVP Tower Lights, XVE Tower Lights and Beacons, XVC Tower Lights, XVR Rotating Mirror Beacons, and XVS Sirens and Electronic Alarms.
    Size pdf
    Size 11 MB
    Date 12/20/10
    Description
    This catalog is a guide to Harmony™ XVB Tower Lights and Beacons, XVP Tower Lights, XVE Tower Lights and Beacons, XVC Tower Lights, XVR Rotating Mirror Beacons, and XVS Sirens and Electronic Alarms.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XVC1B5SK: 100mm Tower ROGBC Base Mount Buzzr Flash (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XVC1B5SK: 100mm Tower ROGBC Base Mount Buzzr Flash (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for XVC1B5SK: 100mm Tower ROGBC Base Mount Buzzr Flash (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XVC1B5SK: 100mm Tower ROGBC Base Mount Buzzr Flash (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 673.7 KB
    Date 3/18/15
    Description
    EAC Certificate
    XVC1 XVC4 XVC6 Tower lights (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 69.5 KB
    Date 11/28/14
    Description
    CSA Certificate
    XVC1B Tower lights (Version 1.0)
    Description
    UL Certificate
    Size pdf
    Size 91.5 KB
    Date 8/7/12
    Description
    UL Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    XVC1B... Monolithic indicator banks, Diam 100 mm (Version 01)
    Description
    Complete, pre-wired indicator banks, diam. 100 mm
    Size pdf
    Size 335.9 KB
    Date 7/1/08
    Description
    Complete, pre-wired indicator banks, diam. 100 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVC1B..., XVC4B..., XVC6B Indicating towers (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 445.1 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVC1B5SK_ROHS_DECLARATION
    Description
    XVC1B5SK_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    XVC1B5SK_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVC1B5SK_REACH_DECLARATION
    Description
    XVC1B5SK_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    XVC1B5SK_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVC1B5SK_ROHS_CHINA_DECLARATION
    Description
    XVC1B5SK_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    XVC1B5SK_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pre-assembled and Pre-wired Tower Light
    Dimensions

    Below drawing shows the maximum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.


    No. of illuminated units

    b in mm

    b in in.

    1

    216

    8.50

    2

    294

    11.57

    3

    372

    14.65

    4

    450

    17.72

    5

    528

    20.79


  • Mounting and Clearance

    Pre-assembled and Pre-wired Tower Light
    Mounting on Horizontal Support (Direct or with Fixing Plate)

    Panel cut-out



Compare products: /