Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XX
Schneider Eletric XXRK1A4KBM12 Picture

XXRK1A4KBM12

Green premium brand logo
Schneider Eletric XXRK1A4KBM12 Picture
XXRK1A4KBM12
Green premium brand logo

ultrasonic sensor parallelepipedic 16x30x74 - receiver -Sn 1m - 2NC - M12 connec

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 278.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor receiver
    series name
    General purpose
    sensor name
    XXR
    sensor design
    Flat form 74 x 30 x 16
    detection system
    Thru beam need a transmitter XXTK1A4M12)
    [Sn] nominal sensing distance
    3.28 ft (1 m) fixed
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    2 NC
    wiring technique
    4-wire
    discrete output type
    PNP and NPN
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0.00…3.28 ft (0…1 m)
    IP degree of protection
    IP67 IEC 60529
    Complementary
    enclosure material
    ULTEM
    front material
    Silicone
    supply voltage limits
    10…28 V DC
    [Sa] assured operating distance
    0.00…3.28 ft (0…1 m)
    current consumption
    40 mA
    maximum switching current
    100 mA overload and short-circuit protection
    maximum voltage drop
    1 V
    switching frequency
    <= 40 Hz
    maximum delay first up
    100 ms
    maximum delay response
    10 ms
    maximum delay recovery
    10 ms
    marking
    CE
    height
    1.18 in (30 mm)
    width
    0.67 in (17 mm)
    depth
    3.35 in (85 mm)
    net weight
    0.11 lb(US) (0.05 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    +/-1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn in all 3 axes 11 ms IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 IEC 61000-4-4
    Ordering and shipping details
    Category
    22490 - SENSORS-ULTRASONIC (XX5,6)
    Discount Schedule
    DS2
    GTIN
    03389119127783
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.3 MB
    Date 10/18/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.6 KB
    Date 3/13/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 176.5 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XXRK1A4KBM12 : ultrasonic sensor parallelepipedic 16x30x74 - receiver -Sn 1m - 2NC - M12 connec
    Description
    ultrasonic sensor parallelepipedic 16x30x74 - receiver -Sn 1m - 2NC - M12 connec
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    ultrasonic sensor parallelepipedic 16x30x74 - receiver -Sn 1m - 2NC - M12 connec
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 278.5 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XXRK1A4KBM12 : ultrasonic sensor parallelepipedic 16x30x74 - receiver -Sn 1m - 2NC - M12 connec
    Description
    ultrasonic sensor parallelepipedic 16x30x74 - receiver -Sn 1m - 2NC - M12 connec
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    ultrasonic sensor parallelepipedic 16x30x74 - receiver -Sn 1m - 2NC - M12 connec
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /