Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XX
Schneider Eletric XXV18B1NAL10 Picture

XXV18B1NAL10

Schneider Eletric XXV18B1NAL10 Picture
XXV18B1NAL10

Ultrasonic sensor - M18 metal - Sn 50mm - NPN NO - cable 10m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 115.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XXV
    sensor design
    Cylindrical M18
    detection system
    Diffuse
    [Sn] nominal sensing distance
    0.16 ft (0.05 m) fixed
    material
    Metal
    type of output signal
    Discrete
    discrete output function
    1 NO
    wiring technique
    3-wire
    discrete output type
    NPN
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    electrical connection
    Cable, 32.81 ft (10 m)
    [Sd] sensing range
    0.01…0.16 ft (0.003…0.05 m)
    beam angle
    10 °
    IP degree of protection
    IP67 IEC 60529
    Complementary
    enclosure material
    Brass
    front material
    Epoxy
    thread type
    M18 x 1
    supply voltage limits
    10…36 V DC
    [Sa] assured operating distance
    0.01…0.16 ft (0.003…0.05 m)
    maximum differential travel
    0.12 in (3 mm)
    blind zone
    0.00…0.12 in (0…3 mm)
    transmission frequency
    360 kHz
    repeat accuracy
    1.5 %
    deviation angle from 90° of object to be detected
    -8…8 °
    minimum size of detected object
    Cylinder diameter 2 mm 0.07 ft (0.02 m)
    status LED
    Output state 1 LED yellow)
    current consumption
    15 mA
    maximum switching current
    200 mA overload and short-circuit protection
    maximum voltage drop
    2 V
    switching frequency
    <= 80 Hz
    maximum delay first up
    5 ms
    maximum delay response
    4 ms
    maximum delay recovery
    4 ms
    marking
    CE
    threaded length
    2.01 in (51 mm)
    height
    0.71 in (18 mm)
    width
    0.71 in (18 mm)
    depth
    2.56 in (65 mm)
    net weight
    0.75 lb(US) (0.34 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    CULus
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn in all 3 axes 11 ms IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 IEC 61000-4-4
    Ordering and shipping details
    Category
    22490 - SENSORS-ULTRASONIC (XX5,6)
    Discount Schedule
    DS2
    GTIN
    03389119052009
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.3 MB
    Date 10/18/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.6 KB
    Date 3/13/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 176.5 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XXV18B1NAL10 : Ultrasonic sensor - M18 metal - Sn 50mm - NPN NO - cable 10m
    Description
    Ultrasonic sensor - M18 metal - Sn 50mm - NPN NO - cable 10m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Ultrasonic sensor - M18 metal - Sn 50mm - NPN NO - cable 10m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XXV18B1NAL10 : XXV18B1NAL10_REACH_DECLARATION
    Description
    XXV18B1NAL10_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    XXV18B1NAL10_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /