Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Preventa XY2C
Schneider Eletric XY2CE1656258 Picture
Discontinued

XY2CE1656258

Green premium brand logo
Schneider Eletric XY2CE1656258 Picture
Discontinued
XY2CE1656258
Green premium brand logo

rope pull switch XY2CE - RH&LH sides - 2NC+2NO - pilot light 24..120V - flush pb

Show more characteristics
XY2CE1656258  has not been replaced. Please contact your customer care center for more information.
  • 469.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa XY2
    product or component type
    Simple stop rope pull switch
    device short name
    XY2CE
    housing colour
    Blue
    overvoltage category
    Class I EN/IEC 61140
    Class I NF C 20-030
    Complementary
    local signalling
    With pilot light, red, 24...120 V
    number of cables
    2
    trigger cable maximum length
    393.70 ft (120 m)
    body material
    Zamak
    cover material
    Stainless steel
    reset
    By flush push-button
    [Us] rated supply voltage
    24...120 V
    contacts type and composition
    2 NC + 2 NO
    contact operation
    Slow-break
    trigger cable anchor point
    RH and LH sides
    connections - terminals
    Screw clamp terminal, 1 x 0.5...2 x 1.5 mm²
    tightening torque
    7.08…10.62 lbf.in (0.8…1.2 N.m)
    cable entry number
    3 plain hole Pg 13.5 or ISO M20 cable gland
    marking
    CE
    mechanical durability
    60000 cycles
    distance between cable supports
    16.40 ft (5 m)
    [Ie] rated operational current
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    400 V 3)EN/IEC 60947-1
    300 VUL 508
    300 VCSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    positive opening
    With EN/IEC 60947-5-1
    maximum resistance across terminals
    25 MOhm EN/IEC 60255-7 category 3
    25 MOhm NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse gG EN/IEC 60269
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    net weight
    3.24 lb(US) (1.47 kg)
    compatibility code
    XY2CE
    Environment
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    10 gn 10…300 Hz)EN/IEC 60068-2-6
    shock resistance
    50 gn 11 ms EN/IEC 60068-2-27
    IP degree of protection
    IP65 IEC 60529
    Ordering and shipping details
    Category
    22441-LIMIT SWITCHES,CABLE PULL
    Discount Schedule
    T
    GTIN
    00785901925897
    Package weight(Lbs)
    3.42 lb(US) (1.550 kg)
    Returnability
    No
    Country of origin
    MA
    Packing Units
    Package 1 Height
    3.000 dm
    Package 1 width
    3.980 dm
    Package 1 Length
    2.990 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 415.9 KB
    Date 11/1/06
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XY2CE1656258 : rope pull switch XY2CE - RH&LH sides - 2NC+2NO - pilot light 24..120V - flush pb
    Description
    rope pull switch XY2CE - RH&LH sides - 2NC+2NO - pilot light 24..120V - flush pb
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    rope pull switch XY2CE - RH&LH sides - 2NC+2NO - pilot light 24..120V - flush pb
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 321.4 KB
    Date 8/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XY2CE1656258 : rope pull switch XY2CE - RH&LH sides - 2NC+2NO - pilot light 24..120V - flush pb
    Description
    rope pull switch XY2CE - RH&LH sides - 2NC+2NO - pilot light 24..120V - flush pb
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    rope pull switch XY2CE - RH&LH sides - 2NC+2NO - pilot light 24..120V - flush pb
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.