Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Preventa XY2C
Schneider Eletric XY2CE1A450H7 Picture
Discontinued

XY2CE1A450H7

Schneider Eletric XY2CE1A450H7 Picture
Discontinued
XY2CE1A450H7

e-stop rope pull switch XY2CE - RH side -1NC+1NO - key-release pushbutton

Show more characteristics
XY2CE1A450H7  has not been replaced. Please contact your customer care center for more information.
  • 337.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa XY2
    product or component type
    Latching emergency stop rope pull switch
    device short name
    XY2CE
    housing colour
    Red RAL 3000
    overvoltage category
    Class I EN/IEC 61140
    Class I NF C 20-030
    Complementary
    local signalling
    Without pilot light
    number of cables
    1
    trigger cable maximum length
    229.66 ft (70 m)
    body material
    Zamak
    cover material
    Stainless steel
    reset
    By key-release push-button
    key number
    421
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break
    trigger cable anchor point
    RH side
    connections - terminals
    Screw clamp terminal, 1 x 0.5...2 x 1.5 mm²
    tightening torque
    7.08…10.62 lbf.in (0.8…1.2 N.m)
    cable entry number
    3 tapped entry 1/2" NPT conduit entry
    safety level
    Can reach PL = e with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach category 4 with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired EN/IEC 61508
    safety reliability data
    B10d = 300000 value given for a life time of 20 years limited by mechanical or contact wear IEC 60947-5-5
    marking
    CE
    mechanical durability
    60000 cycles
    distance between cable supports
    16.40 ft (5 m)
    [Ie] rated operational current
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V 3)EN/IEC 60947-1
    300 VUL 508
    300 VCSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    positive opening
    With EN/IEC 60947-5-1
    maximum resistance across terminals
    25 MOhm EN/IEC 60255-7 category 3
    25 MOhm NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse gG EN/IEC 60269
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    net weight
    3.23 lb(US) (1.465 kg)
    compatibility code
    XY2CE
    Environment
    standards
    UL 508
    Work equipment directive 2009/104/EC
    EN/IEC 60947-5-1
    EN/IEC 60204-1
    CSA C22.2 No 14
    EN/IEC 60947-5-5
    EN/ISO 13850
    Machinery directive 2006/42/EC
    product certifications
    UL category NISD emergency stop devices
    CSA
    CCC
    protective treatment
    TC
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    10 gn 10…300 Hz)EN/IEC 60068-2-6
    shock resistance
    50 gn 11 ms EN/IEC 60068-2-27
    IP degree of protection
    IP65 IEC 60529
    Ordering and shipping details
    Category
    22441-LIMIT SWITCHES,CABLE PULL
    Discount Schedule
    T
    GTIN
    03389118133082
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 32.6 KB
    Date 4/15/16
    prp.document.label.format html
    Size 305 B
    Date 8/24/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 321.4 KB
    Date 8/1/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /