Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Preventa XY2C
Schneider Eletric XY2CE2A270H7 Picture

XY2CE2A270H7

Green premium brand logo
Schneider Eletric XY2CE2A270H7 Picture
XY2CE2A270H7
Green premium brand logo

e-stop rope pull switch XY2CE - LH side -2NC - booted pushbutton

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 324.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa XY2
    product or component type
    Latching emergency stop rope pull switch
    device short name
    XY2CE
    housing colour
    Red RAL 3000
    overvoltage category
    Class I EN/IEC 61140
    Class I NF C 20-030
    Complementary
    local signalling
    Without pilot light
    number of cables
    1
    trigger cable maximum length
    229.66 ft (70 m)
    body material
    Zamak
    cover material
    Stainless steel
    reset
    By booted push-button
    contacts type and composition
    2 NC
    contact operation
    Slow-break
    trigger cable anchor point
    LH side
    connections - terminals
    Screw clamp terminal, 1 x 0.5...2 x 1.5 mm²
    tightening torque
    7.08…10.62 lbf.in (0.8…1.2 N.m)
    cable entry number
    3 tapped entry 1/2" NPT conduit entry
    safety level
    Can reach PL = e with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach category 4 with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired EN/IEC 61508
    safety reliability data
    B10d = 300000 value given for a life time of 20 years limited by mechanical or contact wear IEC 60947-5-5
    marking
    CE
    mechanical durability
    60000 cycles
    distance between cable supports
    16.40 ft (5 m)
    [Ie] rated operational current
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V 3)EN/IEC 60947-1
    300 VUL 508
    300 VCSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    positive opening
    With EN/IEC 60947-5-1
    maximum resistance across terminals
    25 MOhm EN/IEC 60255-7 category 3
    25 MOhm NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse gG EN/IEC 60269
    terminals description ISO n°1
    (11-22)NC
    (21-22)NC
    net weight
    3.20 lb(US) (1.45 kg)
    compatibility code
    XY2CE
    Environment
    standards
    EN/ISO 13850
    CSA C22.2 No 14
    EN/IEC 60947-5-5
    Work equipment directive 2009/104/EC
    EN/IEC 60947-5-1
    Machinery directive 2006/42/EC
    UL 508
    EN/IEC 60204-1
    product certifications
    UL category NISD emergency stop devices
    CSA
    CCC
    protective treatment
    TC
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    10 gn 10…300 Hz)EN/IEC 60068-2-6
    shock resistance
    50 gn 11 ms EN/IEC 60068-2-27
    IP degree of protection
    IP66 IEC 60529
    Ordering and shipping details
    Category
    22441 - LIMIT SWITCHES,CABLE PULL
    Discount Schedule
    T
    GTIN
    00785901275169
    Returnability
    No
    Country of origin
    MA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese2
    • Danish2
    • Dutch2
    • Finnish2
    • French3
    • German2
    • Greek2
    • Italian2
    • Norwegian2
    • Portuguese2
    • Russian2
    • Spanish2
    • Swedish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15 MB
    Date 12/1/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 32.6 KB
    Date 4/15/16
    prp.document.label.format html
    Size 305 B
    Date 8/24/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 12/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XY2CE2A270H7 : XY2CE2A270H7_ROHS_DECLARATION
    Description
    XY2CE2A270H7_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    XY2CE2A270H7_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 321.4 KB
    Date 8/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XY2CE2A270H7 : XY2CE2A270H7_REACH_DECLARATION
    Description
    XY2CE2A270H7_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    XY2CE2A270H7_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /