USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XZ
Schneider Eletric XZCPV1865L2 Picture

XZCPV1865L2

Schneider Eletric XZCPV1865L2 Picture
XZCPV1865L2

pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 2m

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    23.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    Straight female connector 1/2"20 UNF, 3 pins
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    Without
    cable length
    6.56 ft (2 m)
    cable outer diameter
    0.20 in (5.2 mm)
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PVC
    [Ue] rated operational voltage
    250 V AC
    300 V DC
    Line Rated Current
    4 A
    contact resistance
    5000 µOhm
    minimum insulating resistance
    1 GΩ
    net weight
    0.31 lb(US) (0.14 kg)
    Environment
    IP degree of protection
    IP65
    IP67
    product certifications
    CULus
    ambient air temperature for operation
    -13…176 °F (-25…80 °C) static
    ambient air temperature for storage
    -13…176 °F (-25…80 °C)
    Ordering and shipping details
    Category
    22483 - MACHINE CABLES
    Discount Schedule
    DS3
    GTIN
    00785901463207
    Package weight(Lbs)
    0.10 kg (0.21 lb(US))
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XZCPV1865L2: pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 2m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XZCPV1865L2: pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 2m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 2m
    Description
    pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 2m
    Size pdf
    Size 195.3 KB
    Date 12/4/19
    Description
    pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 2m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 2m
    Description
    pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 2m
    Size pdf
    Size 195.3 KB
    Date 12/4/19
    Description
    pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 2m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable
    (1)
    1/2”-20UNF


  • Connections and Schema

    Connections and Schemes
    Connectors


    GN :
    Green
    RD/WH :
    Red / White
    RD/BK :
    Red / Black


Compare products: /