" /> " />

Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XZ
Schneider Eletric XZCPV1865L5 Picture

XZCPV1865L5

Schneider Eletric XZCPV1865L5 Picture
XZCPV1865L5

pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 5m

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 30.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    Straight female connector 1/2"20 UNF, 3 pins
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    Without
    cable length
    16.40 ft (5 m)
    cable outer diameter
    0.20 in (5.2 mm)
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PVC
    [Ue] rated operational voltage
    250 V AC
    300 V DC
    Line Rated Current
    4 A
    contact resistance
    5000 µOhm
    minimum insulating resistance
    1 GΩ
    net weight
    0.77 lb(US) (0.35 kg)
    Environment
    IP degree of protection
    IP67
    IP65
    product certifications
    CULus
    ambient air temperature for operation
    -13…176 °F (-25…80 °C) static
    ambient air temperature for storage
    -13…176 °F (-25…80 °C)
    Ordering and shipping details
    Category
    22483 - MACHINE CABLES
    Discount Schedule
    DS3
    GTIN
    00785901377993
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCPV1865L5 : pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 5m
    Description
    pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 5m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCPV1865L5 : pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 5m
    Description
    pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    pre-wired connectors XZ - straight female - 1/2"20 UNF - 3 pins - cable PVC 5m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable
    (1)
    1/2”-20UNF


  • Connections and Schema

    Connections and Schemes
    Connectors


    GN :
    Green
    RD/WH :
    Red / White
    RD/BK :
    Red / Black


Compare products: /