USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XZ
Schneider Eletric XZCRA151140A5 Picture

XZCRA151140A5

Schneider Eletric XZCRA151140A5 Picture
XZCRA151140A5

jumper cable XZ - male straight M12 3-pin - female straight M12 3-pin - PVC 5m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    52.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Jumper cable
    Complementary
    jumper cable end 1
    M12 male 3 pins straight screw-on and clip-on
    jumper cable end 2
    M12 female 3 pins straight screw-on and clip-on
    collar material
    Metal
    cable composition
    3 x 0.34 mm²
    cable length
    16.40 ft (5 m)
    cable outer diameter
    0.20 in (5 mm)
    [Ue] rated operational voltage
    250 V AC
    300 V DC
    Line Rated Current
    4 A
    insulation resistance
    >= 1000 MOhm
    maximum resistance across terminals
    5000 mOhm
    net weight
    0.44 lb(US) (0.2 kg)
    Environment
    IP degree of protection
    IP69K
    ambient air temperature for operation
    -13…185 °F (-25…85 °C) static
    Ordering and shipping details
    Category
    22483 - MACHINE CABLES
    Discount Schedule
    DS3
    GTIN
    03389119021685
    Package weight(Lbs)
    0.20 kg (0.45 lb(US))
    Returnability
    No
    Country of origin
    PL
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20 MB
    Date 4/13/16
    Size pdf
    Size 19.9 MB
    Date 4/13/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCRA151140A5_ROHS_DECLARATION
    Description
    XZCRA151140A5_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    XZCRA151140A5_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes



Compare products: /