Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerPact L-Frame Molded Case Circuit Breakers
Schneider Eletric YA600L52K4 Picture

YA600L52K4

Green premium brand logo
Schneider Eletric YA600L52K4 Picture
YA600L52K4
Green premium brand logo

600A ALUMINUM L-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT

Show more characteristics
  • 950.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    PowerPact L
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 8
    circuit breaker type
    L-Frame
    Complementary
    product compatibility
    PowerPact L PowerPact L-Frame
    Line Rated Current
    600 A
    material
    Aluminium
    mounting mode
    Unit mount
    Compression
    AWG gauge
    AWG 2/0...500 kcmil aluminium/copper
    tightening torque
    442.54 lbf.in (50 N.m) 0.11…0.37 in² (70…240 mm²) AWG 2/0...500 kcmil)
    Environment
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    01103-H,J,COMPACT NS UL/IEC CB ACCESS
    Discount Schedule
    DE2
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    prp.document.label.format pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    prp.document.label.format pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for YA600L52K4: 600A ALUMINUM L-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for YA600L52K4: 600A ALUMINUM L-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Compression Lug Kits for PowerPact™ L-Frame Circuit Breakers (Version 01)
    Description
    This instruction bulletin addresses the installation of compression lug kits for use with PowerPact™ L-frame circuit breakers.
    prp.document.label.format pdf
    Size 1.4 MB
    Date 7/31/18
    Description
    This instruction bulletin addresses the installation of compression lug kits for use with PowerPact™ L-frame circuit breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    YA600L52K4 : 600A ALUMINUM L-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    Description
    600A ALUMINUM L-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    600A ALUMINUM L-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    YA600L52K4 : 600A ALUMINUM L-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    Description
    600A ALUMINUM L-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    600A ALUMINUM L-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    YA600L52K4 : 600A ALUMINUM L-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    Description
    600A ALUMINUM L-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    600A ALUMINUM L-FRAME MOULDED CASE CIRCUIT BREAKER COMPRESSION LUG KIT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /