Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony XAC Medium-Duty Pendant Stations
Schneider Eletric ZB2BY0133 Picture
Discontinued

ZB2BY0133

Schneider Eletric ZB2BY0133 Picture
Discontinued
ZB2BY0133

marked legend - 30x40 mm - for Ø 22 pushbutton - black - white ARRET REARMEMENT

Show more characteristics
ZB2BY0133  has not been replaced. Please contact your customer care center for more information.
  • 4.20 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessory
    Complementary
    accessory / separate part destination
    Push-button
    marking
    White ARRET REARMEMENT black
    language
    French
    label dimensions
    30 x 40 mm
    product weight
    0.00 lb(US) (0.001 kg)
    Ordering and shipping details
    Category
    22466-PUSHBUTTON, ACCESSORIES
    Discount Schedule
    CS2
    GTIN
    03389110550740
    Package weight(Lbs)
    0.00 lb(US) (0.001 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /