Schneider Electric USA Website

Welcome to our website.

Select your location

View all XB2B, XA2B
Schneider Eletric ZB2BY1146 Picture
Discontinued

ZB2BY1146

Green premium brand logo
Schneider Eletric ZB2BY1146 Picture
Discontinued
ZB2BY1146
Green premium brand logo

legend - Ø 22 - circular - O

Show more characteristics
  • Price*
    2.20 USD
The maximum number of products that can be compared is 4

ZB2BY1146 is replaced by:
Product
Qty
ZBY1146
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 13 June 2019
1
  • Complementary
    mounting diameter
    0.87 in (22 mm)
    background colour
    White
    colour of marking
    Black
    marking
    O
    shape of legend
    Cylindrical
    Ordering and shipping details
    Category
    22466-PUSHBUTTON, ACCESSORIES
    Discount Schedule
    CS2
    GTIN
    00785901824961
    Package weight(Lbs)
    0.00 lb(US) (0.001 kg)
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY1146 : legend - Ø 22 - circular - O
    Description
    legend - Ø 22 - circular - O
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    legend - Ø 22 - circular - O
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY1146 : legend - Ø 22 - circular - O
    Description
    legend - Ø 22 - circular - O
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    legend - Ø 22 - circular - O
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY1146 : legend - Ø 22 - circular - O
    Description
    legend - Ø 22 - circular - O
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    legend - Ø 22 - circular - O
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /