USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XAC Medium-Duty Pendant Stations
Schneider Eletric ZB2BY2178 Picture

ZB2BY2178

Green premium brand logo
Schneider Eletric ZB2BY2178 Picture
ZB2BY2178
Green premium brand logo

legend - Ø 22 - 30 x 40 mm - O-I

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    4.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessory
    Complementary
    accessory / separate part destination
    Selector switch
    type of marking
    Universal symbols
    marking
    O-I
    language
    International
    label dimensions
    30 x 40 mm
    net weight
    0.00 lb(US) (0.001 kg)
    Ordering and shipping details
    Category
    22466 - PUSHBUTTON, ACCESSORIES
    Discount Schedule
    CS2
    GTIN
    00785901317012
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY2178_ROHS_CHINA_DECLARATION
    Description
    ZB2BY2178_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    ZB2BY2178_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY2178_ROHS_DECLARATION
    Description
    ZB2BY2178_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    ZB2BY2178_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY2178_REACH_DECLARATION
    Description
    ZB2BY2178_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    ZB2BY2178_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /