Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony XAC Medium-Duty Pendant Stations
Schneider Eletric ZB2BY2308 Picture
Discontinued

ZB2BY2308

Green premium brand logo
Schneider Eletric ZB2BY2308 Picture
Discontinued
ZB2BY2308
Green premium brand logo

Harmony, XAC Pendant Station, legend plate, 30 mm by 40 mm, black, marked DOWN

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 4.20 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

ZB2BY2308 is replaced by:
Product
Qty
ZBY2308
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessory
    Complementary
    product compatibility
    XACA
    accessory / separate part destination
    Push-button
    marking
    down
    language
    English
    label dimensions
    30 x 40 mm
    product weight
    0.00 lb(US) (0.001 kg)
    Ordering and shipping details
    Category
    22466 - PUSHBUTTON, ACCESSORIES
    Discount Schedule
    CS2
    GTIN
    00785901254850
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • French2
    • Kazakh1
    • Russian1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.7 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony Type BW, SKYP, XACA Pendant Stations Catalog (Version 1.1)
    Description
    This catalog contains selection information, specifications, and dimensions for Type BW, SKYP, and XACA pendant stations.
    Size pdf
    Size 2.2 MB
    Date 7/31/13
    Description
    This catalog contains selection information, specifications, and dimensions for Type BW, SKYP, and XACA pendant stations.
    Size pdf
    Size 10.2 MB
    Date 7/18/13
    Size pdf
    Size 9.7 MB
    Date 7/18/13
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 383.2 KB
    Date 12/14/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Listed RMPT RMT RMC (Version 1.0)
    Description
    NKCR_E164353_Analog Interface
    Size htm
    Size 311 B
    Date 3/11/04
    Description
    NKCR_E164353_Analog Interface
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    XAC A... Pendant control stations, Instruction Sheet (Version 08)
    Description
    Instructions for assembly, routine maintenance, and part replacement for XACA... pendant control stations. document AAV6147702-05 AAV614770205 AAV6147702
    Size pdf
    Size 2.6 MB
    Date 3/1/15
    Description
    Instructions for assembly, routine maintenance, and part replacement for XACA... pendant control stations. document AAV6147702-05 AAV614770205 AAV6147702
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY2308 : ZB2BY2308_ROHS_CHINA_DECLARATION
    Description
    ZB2BY2308_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    ZB2BY2308_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY2308 : ZB2BY2308_ROHS_DECLARATION
    Description
    ZB2BY2308_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    ZB2BY2308_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY2308 : ZB2BY2308_REACH_DECLARATION
    Description
    ZB2BY2308_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    ZB2BY2308_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /