Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony XAC Medium-Duty Pendant Stations
Schneider Eletric ZB2BY2956 Picture

ZB2BY2956

Schneider Eletric ZB2BY2956 Picture
ZB2BY2956

legend - 30 x 40 mm - black - lower, slow-fast

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 4.20 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessory
    Complementary
    product compatibility
    XACM
    XACB
    accessory / separate part destination
    Pendant control station for power circuit
    Pendant control station for control circuit
    marking
    White lower, slow-fast black vertical mounting)
    language
    English
    label dimensions
    30 x 40 mm
    standards
    NF E 52-124
    product weight
    0.00 lb(US) (0.001 kg)
    Ordering and shipping details
    Category
    22466 - PUSHBUTTON, ACCESSORIES
    Discount Schedule
    CS2
    GTIN
    00785901464518
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Harmony XB4 XB5 XB7 22 mm Push Buttons Catalog (Version 1.1)
    Description
    This catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.
    Size pdf
    Size 22.6 MB
    Date 4/20/14
    Description
    This catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.
    Size pdf
    Size 10.2 MB
    Date 7/18/13
    Size pdf
    Size 9.7 MB
    Date 7/18/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XACA Pendant control station (Version 1.1)
    Description
    CCC Certificate
    Size pdf
    Size 5.3 MB
    Date 11/12/19
    Description
    CCC Certificate
    XACA Pendant control station (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 102 KB
    Date 6/16/14
    Description
    CSA Certificate
    Size pdf
    Size 133.1 KB
    Date 3/26/14
    Description
    CSA Certificate
    Size html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY2956 : ZB2BY2956_ROHS_CHINA_DECLARATION
    Description
    ZB2BY2956_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    ZB2BY2956_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY2956 : ZB2BY2956_ROHS_DECLARATION
    Description
    ZB2BY2956_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    ZB2BY2956_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY2956 : ZB2BY2956_REACH_DECLARATION
    Description
    ZB2BY2956_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    ZB2BY2956_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /