Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB4/ZB4 Metal Push Buttons
Schneider Eletric ZB4BA71124 Picture

ZB4BA71124

Green premium brand logo
Schneider Eletric ZB4BA71124 Picture
ZB4BA71124
Green premium brand logo

Triple-headed push button head, metal, Ø22, 1 white flush UP ARROW + 1 red projecting STOP + 1 black flush DOWN ARROW

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 60.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for triple-headed push-button
    device short name
    ZB4
    bezel material
    Chromium plated metal
    mounting diameter
    0.87 in (22 mm)
    sale per indivisible quantity
    1
    head type
    Standard
    shape of signaling unit head
    Rectangular
    type of operator
    spring return
    operator profile
    2 flush - 1 central projecting STOP push-buttons
    operators description
    White ''up arrow'' - black ''down arrow'' - red ''STOP''
    Complementary
    Net Weight
    0.12 lb(US) (0.056 kg)
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
    colour of marking
    White marking when green, red or black caps
    Black marking when white caps
    operator profile
    Red projecting, STOP white)
    White flush, up arrow black)
    Black flush, down arrow white)
    mechanical durability
    1000000 cycles
    electrical composition code
    C1 9 single front mounting
    C2 9 single and double front mounting
    C11 3 single front mounting
    device presentation
    Basic element
    Environment
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    electrical shock protection class
    Class I IEC 60536
    IP degree of protection
    IP69 IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 IEC 50102
    standards
    EN/IEC 60947-5-5
    EN/IEC 60947-5-4
    UL 508
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    JIS C8201-5-1
    JIS C8201-1
    product certifications
    LROS (Lloyds register of shipping)
    DNV
    UL Listed
    GL
    CSA
    BV
    RINA
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    Ordering and shipping details
    Category
    22468 - PUSHBUTTONS,22MM(METAL) NEW
    Discount Schedule
    CS2
    GTIN
    03389119603539
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.12 lb(US) (0.05 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.05 in (5.2 cm)
    Package 1 width
    1.42 in (3.6 cm)
    Package 1 Length
    1.81 in (4.6 cm)
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    11.29 oz (320 g)
    Package 2 Height
    1.77 in (4.5 cm)
    Package 2 width
    10.43 in (26.5 cm)
    Package 2 Length
    1.30 in (3.3 cm)
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    200
    Package 3 Weight
    29.17 lb(US) (13.233 kg)
    Package 3 Height
    11.81 in (30 cm)
    Package 3 width
    11.81 in (30 cm)
    Package 3 Length
    15.75 in (40 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English16
    • Chinese2
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Catalog of Harmony XB4 metal control and signaling units - English 09-2020 (Version 12.0)
    Description
    Catalog of Harmony XB4 metal control and signaling units - English 09-2020
    prp.document.label.format pdf
    Size 20.8 MB
    Date 9/9/20
    Description
    Catalog of Harmony XB4 metal control and signaling units - English 09-2020
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    prp.document.label.format pdf
    Size 8.7 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony XB4 XB5 XB7 22 mm Push Buttons Catalog (Version 1.1)
    Description
    This catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.
    prp.document.label.format pdf
    Size 22.6 MB
    Date 4/20/14
    Description
    This catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.
    prp.document.label.format pdf
    Size 18.9 MB
    Date 5/14/20
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Harmony 22mm and 30mm Push Button Selection Guide (Version 1.0)
    Description
    (2009) Selection tables for class 9001 K 30mm push buttons and XB4 22mm push buttons.
    prp.document.label.format pdf
    Size 383.2 KB
    Date 11/14/09
    Description
    (2009) Selection tables for class 9001 K 30mm push buttons and XB4 22mm push buttons.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.7 MB
    Date 9/24/19
    Description
    CCC Certificate
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 163.3 KB
    Date 5/23/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    XB4B XB5A Control and signaling units (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format html
    Size 315 B
    Date 4/9/13
    Description
    UL Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Harmony XB4B/XB5A, ZB4B/ZB5A 22mm Push Buttons Installation Instructions (Version A)
    Description
    This bulletin includes installation instructions and diagrams for 22 mm push buttons.
    prp.document.label.format pdf
    Size 152.9 KB
    Date 4/27/09
    Description
    This bulletin includes installation instructions and diagrams for 22 mm push buttons.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BA71124 : Triple-headed push button head, metal, Ø22, 1 white flush UP ARROW + 1 red projecting STOP + 1 black flush DOWN ARROW
    Description
    Triple-headed push button head, metal, Ø22, 1 white flush UP ARROW + 1 red projecting STOP + 1 black flush DOWN ARROW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    Triple-headed push button head, metal, Ø22, 1 white flush UP ARROW + 1 red projecting STOP + 1 black flush DOWN ARROW
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 799.2 KB
    Date 10/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BA71124 : Triple-headed push button head, metal, Ø22, 1 white flush UP ARROW + 1 red projecting STOP + 1 black flush DOWN ARROW
    Description
    Triple-headed push button head, metal, Ø22, 1 white flush UP ARROW + 1 red projecting STOP + 1 black flush DOWN ARROW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    Triple-headed push button head, metal, Ø22, 1 white flush UP ARROW + 1 red projecting STOP + 1 black flush DOWN ARROW
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 626.8 KB
    Date 7/27/16
    Description
    LRoS Certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 679.6 KB
    Date 10/1/18
    prp.document.label.format pdf
    Size 210.4 KB
    Date 11/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Without Boot


    With Boot ZBA709



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.


    Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection
    Panel Cut-outs (Viewed from Installer’s Side)


    A:
    30 mm min. / 1.18 in. min.
    B:
    40 mm min. / 1.57 in. min.

    Printed Circuit Board Cut-outs (Viewed from Electrical Block Side)

    Dimensions in mm


    A:
    30 mm min.
    B:
    40 mm min.

    Dimensions in in.


    A:
    1.18 in. min.
    B:
    1.57 in. min.

    General Tolerances of the Panel and Printed Circuit Board

    The cumulative tolerance must not exceed 0.3 mm / 0.012 in: T1 + T2 = 0.3 mm max.

    Installation Precautions

    • Minimum thickness of circuit board: 1.6 mm / 0.06 in.

    • Cut-out diameter: 22.4 mm ± 0.1 / 0.88 in. ± 0.004

    • Orientation of body/fixing collar ZB4 BZ009: ± 2°30’ (excluding cut-outs marked a and b).

    • Tightening torque of screws ZBZ 006: 0.6 N.m (5.3 lbf.in) max.

    • Allow for one ZB4 BZ079 fixing collar/pillar and its fixing screws:

      • every 90 mm / 3.54 in. horizontally (X), and 120 mm / 4.72 in. vertically (Y).

      • with each selector switch head (ZB4 BD•, ZB4 BJ•, ZB4 BG•).

    The fixing centers marked a and b are diagonally opposed and must align with those marked 4 and 5.


    (1)
    Panel
    (2)
    Printed circuit board

    Mounting of Adapter (Socket) ZBZ 01•

    • 1 2 elongated holes for ZBZ 006 screw access

    • 2 1 hole Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 for centring adapter ZBZ 01•

    • 3 8 × Ø 1.2 mm / 0.05 in. holes

    • 4 1 hole Ø 2.9 mm ± 0.05 / 0.11 in. ± 0.002, for aligning the printed circuit board (with cut-out marked a)

    • 5 1 elongated hole for aligning the printed circuit board (with cut-out marked b)

    • 6 4 holes Ø 2.4 mm / 0.09 in. for clipping in adapter ZBZ 01•

    Dimensions An + 18.1 relate to the Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 holes for centring adapter ZBZ 01•.


  • Technical Description

    Electrical Composition Corresponding to Code C1



    Electrical Composition Corresponding to Code C2



    Electrical Composition Corresponding to Codes C9, C11, SF1 and SR1



    Legend

    Single contact


    Double contact


    Light block


    Possible location