View all
Harmony 22 mm Metal XB4/ZB4 and Plastic XB5/ZB5 Push Buttons for Harsh Environments

ZB4BC28041
ZB4BC28041
pushbutton head for harsh environment - black - with marking
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range of product Harmony XB4product or component type Head for push-buttondevice short name ZB4bezel material Chromium plated metalhead type Standardmounting diameter 0.87 in (22 mm)sale per indivisible quantity 1Complementary CAD overall width 1.46 in (37 mm)CAD overall height 0.73 in (18.5 mm)CAD overall depth 1.46 in (37 mm)net weight 0.08 lb(US) (0.036 kg)electrical shock protection class Class I IEC 61140shape of signaling unit head Roundtype of operator spring returnoperator profile Black flush, type H041 white)operator additional information Vertical mountingmechanical durability 10000000 cyclesvibration resistance 5 gn 2…500 Hz)IEC 60068-2-6shock resistance 30 gn 18 ms) half sine wave acceleration IEC 60068-2-27main group Harsh environmentgroup of product Flush marked type H041cap/operator or lens colour Blackmarking Type H041colour of marking Whiteelectrical composition code C1 9 single front mountingC2 9 single and double front mountingC11 3 single front mountingC15 1 single front mountingEnvironment ambient air temperature for storage -40…185 °F (-40…85 °C)ambient air temperature for operation -40…158 °F (-40…70 °C)IP degree of protection IP66 IEC 60529IP69KIP67IP69NEMA degree of protection NEMA 4 UL 508NEMA 13NEMA 12resistance to high pressure washer 0.01 psi (90 Pa) 180 °F (82.5 °C)IK degree of protection IK06 IEC 62262standards UL 508IEC 60947-1IEC 60947-5-1CSA C22.2product certifications CSACEULOrdering and shipping details Category 22468 - PUSHBUTTONS,22MM(METAL) NEWDiscount Schedule CS2GTIN 03606480444272Package weight(Lbs) 0.04 kg (0.08 lb(US))Returnability NoCountry of origin FROffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- English4
CADFormatSizeAdd to My DocumentsCAD for ZB4BC28041: pushbutton head for harsh environment - black - with marking (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.CAD for ZB4BC28041: pushbutton head for harsh environment - black - with marking (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.China RoHS declarationFormatSizeAdd to My DocumentsZB4BC28041_ROHS_CHINA_DECLARATIONDescriptionZB4BC28041_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/15/19DescriptionZB4BC28041_ROHS_CHINA_DECLARATIONEU RoHS DeclarationFormatSizeAdd to My DocumentsZB4BC28041_ROHS_DECLARATIONDescriptionZB4BC28041_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/15/19DescriptionZB4BC28041_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsZB4BC28041_REACH_DECLARATIONDescriptionZB4BC28041_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/15/19DescriptionZB4BC28041_REACH_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Dimensions -
Mounting and Clearance
Installation on Flat SurfaceWithout Protective Guard(1)Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 0+0.016)With Protective Guard(1)Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 0+0.016) -
Technical Description
Marking Type H041Electrical Composition Corresponding to Code C1Electrical Composition Corresponding to Code C2Electrical Composition Corresponding to Codes C9, C11, SF1 and SR1Electrical Composition Corresponding to Code C151 N/O
1 N/C
1 N/O + N/C or 1 N/O + N/O or 1 N/C + N/C
LegendSingle contact
Double contact
Light block
Possible location